Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
£ 0.1117 - £ 0.132 9000 In stock
12.0 mm
LDPE
£ 0.506 - £ 0.5979 750 In stock
4.8 mm
No Finish
LDPE
Knock-On
£ 0.506 - £ 0.5501 2125 In stock
25.0 mm
LDPE
£ 0.9454 - £ 1.2012 Request the lead time here
30.0 mm
LDPE
£ 5.9248 - £ 6.0382 Request the lead time here
M16
Gleaming
Bakelite PA6 GF
Threaded
£ 13.656 - £ 14.5267 300 In stock
M4
Chrome
Stainless Steel
Threaded
£ 20.7082 - £ 20.7082 Request the lead time here
M8
Chrome
Stainless Steel
Threaded
£ 37.4201 - £ 79.3872 80 In stock
M10
Chrome
Stainless Steel
Threaded
£ 76.2632 - £ 161.8966 86 In stock
M10
Chrome
Stainless Steel
Threaded
£ 10.9993 - £ 11.9565 Request the lead time here
M6
Polished
Aluminium
Threaded
£ 15.1223 - £ 16.0941 7 In stock
M6
Polished
Aluminium
Threaded
£ 26.372 - £ 26.372 Request the lead time here
M10
Polished
Aluminium
Threaded
£ 1.6017 - £ 1.9108 525 In stock
36.0 mm
LDPE
£ 1.4627 - £ 3.2753 Request the lead time here
M6
Gloss
Phenolic
Threaded
£ 2.7693 - £ 4.9795 990 In stock
M12
Gloss
Phenolic
Threaded
£ 2.1119 - £ 2.197 238 In stock
M5
Gleaming
Bakelite PA6 GF
Threaded
£ 4.1956 - £ 4.2806 Request the lead time here
M10
Gleaming
Bakelite PA6 GF
Threaded
£ 1.6017 - £ 1.77 175 In stock
19.1 mm
No Finish
LDPE
Knock-On
£ 2.7356 - £ 2.7923 Request the lead time here
M4
Gleaming
Bakelite PA6 GF
Threaded
£ 2.0977 - £ 2.1828 7084 In stock
M6
Gleaming
Bakelite PA6 GF
Threaded
  • of 9
Ball Knob 12.0 mm (DIA) Black

10099100

Price Range
£ 0.132 - £ 0.1117

Stock Levels
9000 In stock
Attributes
  • Knob Diameter
    12.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) 4.8 mm Black

10101407

Price Range
£ 0.5979 - £ 0.506

Stock Levels
750 In stock
Attributes
  • Thread Size
    4.8 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) Black

10101568

Price Range
£ 0.5501 - £ 0.506

Stock Levels
2125 In stock
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) Black

10101957

Price Range
£ 1.2012 - £ 0.9454

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 50.0 mm M16 Bakelite PA6 GF Black

10333426

Price Range
£ 6.0382 - £ 5.9248

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    46.0 mm
  • Thread Size
    M16
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 20.0 mm M4 Stainless Steel Natural

10285145

Price Range
£ 14.5267 - £ 13.656

Stock Levels
300 In stock
Attributes
  • Thread Size
    M4
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 25.0 mm M8 Stainless Steel Natural

10285176

Price Range
£ 20.7082 - £ 20.7082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 32.0 mm M10 Stainless Steel Natural

10285213

Price Range
£ 79.3872 - £ 37.4201

Stock Levels
80 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 44.0 mm M10 Stainless Steel Natural

10285244

Price Range
£ 161.8966 - £ 76.2632

Stock Levels
86 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 16.0 mm M6 Aluminium Natural

10285282

Price Range
£ 11.9565 - £ 10.9993

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 25.0 mm M6 Aluminium Natural

10285312

Price Range
£ 16.0941 - £ 15.1223

Stock Levels
7 In stock
Attributes
  • Thread Size
    M6
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 32.0 mm M10 Aluminium Natural

10285367

Price Range
£ 26.372 - £ 26.372

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 36.0 mm (DIA) Black

10102107

Price Range
£ 1.9108 - £ 1.6017

Stock Levels
525 In stock
Attributes
  • Knob Diameter
    36.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 32.0 mm M6 Phenolic Black

10252260

Price Range
£ 3.2753 - £ 1.4627

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    32.0 mm
  • Thread Size
    M6
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 40.0 mm M12 Phenolic Black

10252307

Price Range
£ 4.9795 - £ 2.7693

Stock Levels
990 In stock
Attributes
  • Knob Height
    40.0 mm
  • Thread Size
    M12
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926909790
Ball Knob 20.0 mm M5 Bakelite PA6 GF Black

10333341

Price Range
£ 2.197 - £ 2.1119

Stock Levels
238 In stock
Attributes
  • Knob Height
    18.0 mm
  • Thread Size
    M5
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 40.0 mm M10 Bakelite PA6 GF Black

10333389

Price Range
£ 4.2806 - £ 4.1956

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    37.0 mm
  • Thread Size
    M10
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 36.0 mm (DIA) 19.1 mm Black

10102114

Price Range
£ 1.77 - £ 1.6017

Stock Levels
175 In stock
Attributes
  • Thread Size
    19.1 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 16.0 mm M4 Bakelite PA6 GF Black

10333310

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    15.0 mm
  • Thread Size
    M4
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 25.0 mm M6 Bakelite PA6 GF Black

10333358

Price Range
£ 2.1828 - £ 2.0977

Stock Levels
7084 In stock
Attributes
  • Knob Height
    22.5 mm
  • Thread Size
    M6
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790