The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.
These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | l2 | A/F | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.14 - £ 3.57 | Request the lead time here |
M2
|
3.0
|
2.0
|
6.0
|
4.0
|
1.5
|
5.0
|
||
| £ 2.02 - £ 3.36 | Request the lead time here |
M3
|
4.0
|
3.0
|
3.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.17 - £ 3.61 | Request the lead time here |
M4
|
5.0
|
4.0
|
3.0
|
5.0
|
2.5
|
8.0
|
||
| £ 2.18 - £ 3.64 | Request the lead time here |
M4
|
5.0
|
4.0
|
6.0
|
5.0
|
2.5
|
8.0
|
||
| £ 2.12 - £ 3.54 | Request the lead time here |
M3
|
4.0
|
3.0
|
14.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.14 - £ 3.57 | Request the lead time here |
M3
|
4.0
|
3.0
|
18.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.27 - £ 3.78 | Request the lead time here |
M3
|
4.0
|
3.0
|
35.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.10 - £ 3.50 | Request the lead time here |
M3
|
4.0
|
3.0
|
12.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.06 - £ 3.43 | Request the lead time here |
M3
|
4.0
|
3.0
|
8.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.25 - £ 3.75 | Request the lead time here |
M3
|
4.0
|
3.0
|
30.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.21 - £ 3.68 | Request the lead time here |
M2
|
3.0
|
2.0
|
12.0
|
4.0
|
1.5
|
5.0
|
||
| £ 2.14 - £ 3.57 | Request the lead time here |
M2
|
3.0
|
2.0
|
7.0
|
4.0
|
1.5
|
5.0
|
||
| £ 2.29 - £ 3.82 | Request the lead time here |
M2
|
3.0
|
2.0
|
20.0
|
4.0
|
1.5
|
5.0
|
||
| £ 2.31 - £ 3.85 | Request the lead time here |
M3
|
4.0
|
3.0
|
40.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.21 - £ 3.68 | Request the lead time here |
M4
|
5.0
|
4.0
|
8.0
|
5.0
|
2.5
|
8.0
|
||
| £ 2.17 - £ 3.61 | Request the lead time here |
M2
|
3.0
|
2.0
|
8.0
|
4.0
|
1.5
|
5.0
|
||
| £ 2.27 - £ 3.78 | Request the lead time here |
M2
|
3.0
|
2.0
|
18.0
|
4.0
|
1.5
|
5.0
|
||
| £ 2.17 - £ 3.61 | Request the lead time here |
M3
|
4.0
|
3.0
|
20.0
|
4.0
|
2.0
|
6.0
|
||
| £ 2.25 - £ 3.75 | Request the lead time here |
M2
|
3.0
|
2.0
|
16.0
|
4.0
|
1.5
|
5.0
|
||
| £ 2.12 - £ 3.54 | Request the lead time here |
M2
|
3.0
|
2.0
|
4.0
|
4.0
|
1.5
|
5.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue