20756291
20756291
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.82 |
| 100 - 199 | £ 3.44 |
| 200 - 499 | £ 3.06 |
| 500 - 999 | £ 2.67 |
| 1000 + | £ 2.29 |
| d1+0|-0.025 | 3.0 |
|---|---|
| l1 005 00 | 20.0 |
| d2 | M2 |
| d3 | 5.0 |
| l2 | 4.0 |
| h1 | 2.0 |
| A/F | 1.5 |
| Head Type | Cap Head |
| Drive Type | Hex Drive |
| Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue