Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.
These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0173
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 max | h1 max | A/F | d1 | l1 | d3 ±0.05 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 6.84 - £ 11.40 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
25.0
|
17.50
|
||
| £ 6.84 - £ 11.40 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
50.0
|
17.50
|
||
| £ 6.84 - £ 11.40 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
40.0
|
17.50
|
||
| £ 6.84 - £ 11.40 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
30.0
|
17.50
|
||
| £ 4.14 - £ 6.90 | Request the lead time here |
13.0
|
8.0
|
6.0
|
M8
|
12.0
|
8.50
|
||
| £ 6.24 - £ 10.40 | Request the lead time here |
16.0
|
10.0
|
8.0
|
M10
|
25.0
|
10.60
|
||
| £ 4.49 - £ 7.49 | Request the lead time here |
13.0
|
8.0
|
6.0
|
M8
|
30.0
|
8.50
|
||
| £ 6.24 - £ 10.40 | Request the lead time here |
16.0
|
10.0
|
8.0
|
M10
|
40.0
|
10.60
|
||
| £ 5.42 - £ 9.03 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
40.0
|
12.85
|
||
| £ 5.42 - £ 9.03 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
50.0
|
12.85
|
||
| £ 6.32 - £ 10.54 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
20.0
|
12.85
|
||
| £ 6.24 - £ 10.40 | Request the lead time here |
16.0
|
10.0
|
8.0
|
M10
|
20.0
|
10.60
|
||
| £ 4.31 - £ 7.18 | Request the lead time here |
10.0
|
6.0
|
5.0
|
M6
|
20.0
|
6.80
|
||
| £ 3.26 - £ 5.43 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
8.0
|
3.60
|
||
| £ 3.47 - £ 5.78 | Request the lead time here |
7.0
|
4.0
|
3.0
|
M4
|
8.0
|
4.50
|
||
| £ 3.89 - £ 6.48 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
16.0
|
5.60
|
||
| £ 3.82 - £ 6.37 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
12.0
|
5.60
|
||
| £ 3.38 - £ 5.64 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
20.0
|
3.60
|
||
| £ 3.49 - £ 5.81 | Request the lead time here |
7.0
|
4.0
|
3.0
|
M4
|
10.0
|
4.50
|
||
| £ 3.76 - £ 6.27 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
8.0
|
5.60
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue