Quantity | Unit price |
---|---|
1 - 49 | £ 11.40 |
50 - 99 | £ 9.12 |
100 - 199 | £ 8.55 |
200 - 499 | £ 7.98 |
500 - 999 | £ 7.41 |
1000 + | £ 6.84 |
d1 | M16 |
---|---|
l1 | 40.0 |
h1 max | 16.0 |
d2 max | 24.0 |
A/F | 14.0 |
d3 ±0.05 | 17.50 |
Drive Type | Hex Drive |
Material | 303 Stainless with thread lock |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue