Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 2.0706 - £ 2.958 Request the lead time here
25.0
Male/Female
M8
£ 1.8564 - £ 3.0971 Request the lead time here
15.0
Male/Female
M4
£ 1.4382 - £ 2.3957 Request the lead time here
15.0
Male/Female
M5
£ 2.6418 - £ 3.777 Request the lead time here
40.0
Male/Female
M8
£ 2.2746 - £ 3.2482 Request the lead time here
25.0
Male/Female
M8
£ 3.3354 - £ 5.5576 Request the lead time here
50.0
Male/Male
M10
£ 2.8662 - £ 4.1008 Request the lead time here
40.0
Male/Female
M8
£ 2.754 - £ 3.9389 Request the lead time here
40.0
Male/Female
M10
£ 3.3456 - £ 5.5684 Request the lead time here
50.0
Male/Female
M10
£ 1.836 - £ 3.0648 Request the lead time here
20.0
Male/Female
M6
£ 2.3256 - £ 3.3238 Request the lead time here
25.0
Male/Female
M8
£ 6.4362 - £ 9.1944 Request the lead time here
70.0
Male/Female
M10
£ 4.3452 - £ 8.6872 Request the lead time here
60.0
Female/Female
M10
£ 12.903 - £ 18.432 Request the lead time here
60.0
Female/Female
M10
£ 11.6688 - £ 19.4464 Request the lead time here
70.0
Female/Female
M10
£ 10.8324 - £ 18.0543 Request the lead time here
80.0
Male/Female
M14
£ 14.6676 - £ 24.4429 Request the lead time here
95.0
Male/Female
M14
£ 17.6256 - £ 35.2453 Request the lead time here
100.0
Female/Female
M16
£ 2.244 - £ 3.7446 Request the lead time here
15.0
Female/Female
M4
£ 2.1216 - £ 3.5288 Request the lead time here
15.0
Female/Female
M4
  • of 14
Anti-Vibration Cylinder Male/Female M8 25.0 10.0 Steel

20197711

Price Range
£ 2.958 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M4 15.0 25.0 Steel

20197674

Price Range
£ 3.0971 - £ 1.8564

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    9.5
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M5 15.0 25.0 Steel

20197681

Price Range
£ 2.3957 - £ 1.4382

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    15.0
  • d2
    M5
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 40.0 20.0 Steel

20197827

Price Range
£ 3.777 - £ 2.6418

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 25.0 10.0 Steel

20197704

Price Range
£ 3.2482 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 50.0 25.0 Steel

20197483

Price Range
£ 5.5576 - £ 3.3354

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 40.0 45.0 Steel

20197926

Price Range
£ 4.1008 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 40.0 35.0 Steel

20197902

Price Range
£ 3.9389 - £ 2.754

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 50.0 35.0 Steel

20197940

Price Range
£ 5.5684 - £ 3.3456

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    50.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M6 20.0 10.0 Steel

20197698

Price Range
£ 3.0648 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    20.0
  • d2
    M6
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 25.0 25.0 Steel

20197766

Price Range
£ 3.3238 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 70.0 70.0 Steel

20197995

Price Range
£ 9.1944 - £ 6.4362

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    70.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Female/Female M10 60.0 35.0 Steel

20196509

Price Range
£ 8.6872 - £ 4.3452

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M10 60.0 50.0 Steel

20196523

Price Range
£ 18.432 - £ 12.903

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    285.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M10 70.0 50.0 Steel

20196547

Price Range
£ 19.4464 - £ 11.6688

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    70.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M14 80.0 50.0 Steel

20196622

Price Range
£ 18.0543 - £ 10.8324

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    80.0
  • d2
    M14
  • Axial load max. kgf
    750.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M14 95.0 40.0 Steel

20196646

Price Range
£ 24.4429 - £ 14.6676

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    95.0
  • d2
    M14
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M16 100.0 40.0 Steel

20196226

Price Range
£ 35.2453 - £ 17.6256

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M4 15.0 15.0 Steel

20196271

Price Range
£ 3.7446 - £ 2.244

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M4 15.0 20.0 Steel

20196288

Price Range
£ 3.5288 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel