Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 14.6064 - £ 24.3458 Request the lead time here
95.0
Male/Male
M16
£ 32.487 - £ 54.1414 Request the lead time here
120.0
Male/Male
M16
£ 36.516 - £ 60.8538 Request the lead time here
130.0
Male/Male
M16
£ 38.2806 - £ 63.7999 Request the lead time here
150.0
Male/Male
M16
£ 4.2024 - £ 7.0037 Request the lead time here
60.0
Male/Male
M10
£ 14.9532 - £ 29.9035 Request the lead time here
95.0
Male/Male
M16
£ 1.7952 - £ 2.5684 Request the lead time here
15.0
Male/Male
M5
£ 1.4688 - £ 2.1043 Request the lead time here
16.0
Male/Male
M4
£ 2.3052 - £ 4.608 Request the lead time here
40.0
Male/Male
M10
£ 6.1506 - £ 8.7843 Request the lead time here
40.0
Male/Male
M10
£ 8.2416 - £ 13.7377 Request the lead time here
60.0
Male/Male
M12
£ 47.1852 - £ 78.6491 Request the lead time here
150.0
Male/Male
M20
£ 1.4688 - £ 2.1043 Request the lead time here
16.0
Male/Male
M5
£ 1.9074 - £ 2.7194 Request the lead time here
25.0
Male/Male
M8
£ 1.8462 - £ 2.6331 Request the lead time here
25.0
Male/Male
M8
£ 2.1522 - £ 3.0756 Request the lead time here
30.0
Male/Male
M8
£ 2.6418 - £ 3.777 Request the lead time here
35.0
Male/Female
M8
£ 2.6418 - £ 3.777 Request the lead time here
40.0
Male/Female
M8
£ 2.8662 - £ 4.1008 Request the lead time here
40.0
Male/Female
M8
£ 3.3456 - £ 5.5684 Request the lead time here
50.0
Male/Female
M10
  • of 14
Anti-Vibration Cylinder Male/Male M16 95.0 55.0 Steel

20196820

Price Range
£ 24.3458 - £ 14.6064

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    1000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 120.0 50.0 Steel

20196851

Price Range
£ 54.1414 - £ 32.487

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1500.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 130.0 75.0 Steel

20196899

Price Range
£ 60.8538 - £ 36.516

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1450.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 150.0 60.0 Steel

20196929

Price Range
£ 63.7999 - £ 38.2806

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M16
  • Axial load max. kgf
    2200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 60.0 Steel

20197025

Price Range
£ 7.0037 - £ 4.2024

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M16 95.0 75.0 Steel

20197056

Price Range
£ 29.9035 - £ 14.9532

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 15.0 10.0 Steel

20197186

Price Range
£ 2.5684 - £ 1.7952

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M5
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 8.0 Steel

20197216

Price Range
£ 2.1043 - £ 1.4688

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 40.0 40.0 Steel

20197452

Price Range
£ 4.608 - £ 2.3052

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M10
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 40.0 50.0 Steel

20197476

Price Range
£ 8.7843 - £ 6.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M10
  • Axial load max. kgf
    80.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M12 60.0 50.0 Steel

20197506

Price Range
£ 13.7377 - £ 8.2416

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M12
  • Axial load max. kgf
    185.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M20 150.0 60.0 Steel

20197537

Price Range
£ 78.6491 - £ 47.1852

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    2200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 16.0 10.0 Steel

20197247

Price Range
£ 2.1043 - £ 1.4688

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M5
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M8 25.0 15.0 Steel

20197308

Price Range
£ 2.7194 - £ 1.9074

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    44.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 25.0 40.0 Steel

20197360

Price Range
£ 2.6331 - £ 1.8462

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    36.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 40.0 Steel

20197377

Price Range
£ 3.0756 - £ 2.1522

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 35.0 35.0 Steel

20197810

Price Range
£ 3.777 - £ 2.6418

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    35.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 40.0 28.0 Steel

20197865

Price Range
£ 3.777 - £ 2.6418

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M8 40.0 45.0 Steel

20197926

Price Range
£ 4.1008 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 50.0 35.0 Steel

20197940

Price Range
£ 5.5684 - £ 3.3456

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    50.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel