Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 13.4994 - £ 14.954 Request the lead time here
12.0
200.0
£ 88.2876 - £ 97.8224 Request the lead time here
10.0
1800.0
£ 8.4615 - £ 9.384 Request the lead time here
12.0
100.0
£ 23.3269 - £ 25.8459 Request the lead time here
12.0
350.0
£ 77.4224 - £ 85.7953 Request the lead time here
10.0
1450.0
£ 84.2963 - £ 93.4053 Request the lead time here
10.0
1700.0
£ 40.729 - £ 45.1283 Request the lead time here
12.0
750.0
£ 69.972 - £ 77.5288 Request the lead time here
12.0
1050.0
£ 38.414 - £ 42.565 Request the lead time here
12.0
700.0
£ 81.6354 - £ 90.4518 Request the lead time here
12.0
1300.0
£ 17.5173 - £ 19.4154 Request the lead time here
8.0
350.0
£ 24.1074 - £ 26.7151 Request the lead time here
8.0
550.0
£ 8.497 - £ 9.4106 Request the lead time here
8.0
150.0
£ 22.2271 - £ 24.6307 Request the lead time here
8.0
500.0
£ 33.3673 - £ 36.9772 Request the lead time here
8.0
850.0
£ 80.3848 - £ 89.0681 Request the lead time here
8.0
1900.0
£ 11.7433 - £ 13.0205 Request the lead time here
10.0
200.0
£ 82.8772 - £ 91.8354 Request the lead time here
8.0
2000.0
£ 81.121 - £ 89.8841 Request the lead time here
8.0
1950.0
£ 31.5224 - £ 34.9283 Request the lead time here
10.0
600.0
  • of 18
Shaft 12.0 200.0 +0,-9 Aluminium

20334307

Price Range
£ 14.954 - £ 13.4994

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1800.0 +0,-9 Aluminium

20334239

Price Range
£ 97.8224 - £ 88.2876

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 100.0 +0,-9 Aluminium

20334284

Price Range
£ 9.384 - £ 8.4615

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 350.0 +0,-9 Aluminium

20334338

Price Range
£ 25.8459 - £ 23.3269

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1450.0 +0,-9 Aluminium

20334161

Price Range
£ 85.7953 - £ 77.4224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1700.0 +0,-9 Aluminium

20334215

Price Range
£ 93.4053 - £ 84.2963

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 750.0 +0,-9 Aluminium

20334413

Price Range
£ 45.1283 - £ 40.729

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1050.0 +0,-9 Aluminium

20334468

Price Range
£ 77.5288 - £ 69.972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 700.0 +0,-9 Aluminium

20334406

Price Range
£ 42.565 - £ 38.414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1300.0 +0,-9 Aluminium

20334512

Price Range
£ 90.4518 - £ 81.6354

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 350.0 +0,-9 Aluminium

20333577

Price Range
£ 19.4154 - £ 17.5173

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 550.0 +0,-9 Aluminium

20333614

Price Range
£ 26.7151 - £ 24.1074

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 150.0 +0,-9 Aluminium

20333539

Price Range
£ 9.4106 - £ 8.497

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 500.0 +0,-9 Aluminium

20333607

Price Range
£ 24.6307 - £ 22.2271

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 850.0 +0,-9 Aluminium

20333676

Price Range
£ 36.9772 - £ 33.3673

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1900.0 +0,-9 Aluminium

20333874

Price Range
£ 89.0681 - £ 80.3848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 200.0 +0,-9 Aluminium

20333928

Price Range
£ 13.0205 - £ 11.7433

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 2000.0 +0,-9 Aluminium

20333898

Price Range
£ 91.8354 - £ 82.8772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1950.0 +0,-9 Aluminium

20333881

Price Range
£ 89.8841 - £ 81.121

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 600.0 +0,-9 Aluminium

20334000

Price Range
£ 34.9283 - £ 31.5224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000