Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 82.8772 - £ 91.8354 Request the lead time here
8.0
2000.0
£ 38.1036 - £ 42.2191 Request the lead time here
8.0
1000.0
£ 54.264 - £ 60.1267 Request the lead time here
8.0
1100.0
£ 27.336 - £ 30.2895 Request the lead time here
8.0
650.0
£ 64.3575 - £ 71.3113 Request the lead time here
8.0
1400.0
£ 76.1274 - £ 84.3495 Request the lead time here
8.0
1750.0
£ 60.9871 - £ 67.5772 Request the lead time here
8.0
1300.0
£ 9.6767 - £ 10.7233 Request the lead time here
10.0
150.0
£ 69.4043 - £ 76.8991 Request the lead time here
8.0
1550.0
£ 22.9367 - £ 25.4113 Request the lead time here
10.0
400.0
£ 25.0033 - £ 27.7085 Request the lead time here
10.0
450.0
£ 28.9502 - £ 32.0812 Request the lead time here
8.0
700.0
£ 14.1647 - £ 15.6991 Request the lead time here
8.0
250.0
£ 22.2271 - £ 24.6307 Request the lead time here
8.0
500.0
£ 40.525 - £ 44.8977 Request the lead time here
20.0
450.0
£ 210.6433 - £ 233.3937 Request the lead time here
25.0
1900.0
£ 200.3546 - £ 221.9963 Request the lead time here
25.0
1800.0
£ 20.8346 - £ 23.0874 Request the lead time here
30.0
100.0
£ 162.7653 - £ 180.3537 Request the lead time here
20.0
1900.0
£ 112.2798 - £ 124.4045 Request the lead time here
20.0
1250.0
  • of 18
Shaft 8.0 2000.0 +0,-9 Aluminium

20333898

Price Range
£ 91.8354 - £ 82.8772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1000.0 +0,-9 Aluminium

20333690

Price Range
£ 42.2191 - £ 38.1036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1100.0 +0,-9 Aluminium

20333713

Price Range
£ 60.1267 - £ 54.264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 650.0 +0,-9 Aluminium

20333638

Price Range
£ 30.2895 - £ 27.336

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1400.0 +0,-9 Aluminium

20333775

Price Range
£ 71.3113 - £ 64.3575

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1750.0 +0,-9 Aluminium

20333843

Price Range
£ 84.3495 - £ 76.1274

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1300.0 +0,-9 Aluminium

20333751

Price Range
£ 67.5772 - £ 60.9871

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 150.0 +0,-9 Aluminium

20333911

Price Range
£ 10.7233 - £ 9.6767

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1550.0 +0,-9 Aluminium

20333805

Price Range
£ 76.8991 - £ 69.4043

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 400.0 +0,-9 Aluminium

20333966

Price Range
£ 25.4113 - £ 22.9367

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 450.0 +0,-9 Aluminium

20333973

Price Range
£ 27.7085 - £ 25.0033

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 700.0 +0,-9 Aluminium

20333645

Price Range
£ 32.0812 - £ 28.9502

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 250.0 +0,-9 Aluminium

20333553

Price Range
£ 15.6991 - £ 14.1647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 500.0 +0,-9 Aluminium

20333607

Price Range
£ 24.6307 - £ 22.2271

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 450.0 +0,-9 Aluminium

20335113

Price Range
£ 44.8977 - £ 40.525

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1900.0 +0,-9 Aluminium

20335779

Price Range
£ 233.3937 - £ 210.6433

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1800.0 +0,-9 Aluminium

20335755

Price Range
£ 221.9963 - £ 200.3546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 100.0 +0,-9 Aluminium

20335809

Price Range
£ 23.0874 - £ 20.8346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1900.0 +0,-9 Aluminium

20335397

Price Range
£ 180.3537 - £ 162.7653

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1250.0 +0,-9 Aluminium

20335267

Price Range
£ 124.4045 - £ 112.2798

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000