Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 134.7641 - £ 149.328 Request the lead time here
40.0
500.0
£ 54.6365 - £ 60.5436 Request the lead time here
40.0
200.0
£ 286.1853 - £ 317.1047 Request the lead time here
40.0
1050.0
£ 389.9415 - £ 432.072 Request the lead time here
40.0
1450.0
£ 338.0723 - £ 374.5972 Request the lead time here
40.0
1250.0
Request the lead time here
50.0
200.0
£ 447.1768 - £ 495.4893 Request the lead time here
30.0
2000.0
£ 82.4248 - £ 91.3299 Request the lead time here
40.0
300.0
£ 121.7968 - £ 134.9593 Request the lead time here
40.0
450.0
£ 199.8579 - £ 221.4464 Request the lead time here
40.0
750.0
£ 238.9904 - £ 264.8097 Request the lead time here
40.0
900.0
£ 351.0307 - £ 388.957 Request the lead time here
40.0
1300.0
£ 376.9742 - £ 417.7033 Request the lead time here
40.0
1400.0
£ 441.8196 - £ 489.5556 Request the lead time here
40.0
1650.0
£ 312.1288 - £ 345.8509 Request the lead time here
40.0
1150.0
£ 186.8817 - £ 207.0688 Request the lead time here
40.0
700.0
£ 28.7019 - £ 31.8062 Request the lead time here
40.0
100.0
£ 95.3921 - £ 105.6986 Request the lead time here
40.0
350.0
£ 95.5607 - £ 105.8848 Request the lead time here
10.0
2000.0
£ 26.4047 - £ 29.2607 Request the lead time here
12.0
400.0
  • of 18
Shaft 40.0 500.0 +0,-9 Aluminium

20336264

Price Range
£ 149.328 - £ 134.7641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 200.0 +0,-9 Aluminium

20336202

Price Range
£ 60.5436 - £ 54.6365

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1050.0 +0,-9 Aluminium

20336363

Price Range
£ 317.1047 - £ 286.1853

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1450.0 +0,-9 Aluminium

20336448

Price Range
£ 432.072 - £ 389.9415

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1250.0 +0,-9 Aluminium

20336400

Price Range
£ 374.5972 - £ 338.0723

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 50.0 200.0 +0,-9 Aluminium

20336585


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 2000.0 +0,-9 Aluminium

20336172

Price Range
£ 495.4893 - £ 447.1768

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 300.0 +0,-9 Aluminium

20336226

Price Range
£ 91.3299 - £ 82.4248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 450.0 +0,-9 Aluminium

20336257

Price Range
£ 134.9593 - £ 121.7968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 750.0 +0,-9 Aluminium

20336318

Price Range
£ 221.4464 - £ 199.8579

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 900.0 +0,-9 Aluminium

20336349

Price Range
£ 264.8097 - £ 238.9904

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1300.0 +0,-9 Aluminium

20336417

Price Range
£ 388.957 - £ 351.0307

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1400.0 +0,-9 Aluminium

20336431

Price Range
£ 417.7033 - £ 376.9742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1650.0 +0,-9 Aluminium

20336486

Price Range
£ 489.5556 - £ 441.8196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 1150.0 +0,-9 Aluminium

20336387

Price Range
£ 345.8509 - £ 312.1288

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 700.0 +0,-9 Aluminium

20336301

Price Range
£ 207.0688 - £ 186.8817

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 100.0 +0,-9 Aluminium

20336189

Price Range
£ 31.8062 - £ 28.7019

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 350.0 +0,-9 Aluminium

20336233

Price Range
£ 105.6986 - £ 95.3921

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 2000.0 +0,-9 Aluminium

20334277

Price Range
£ 105.8848 - £ 95.5607

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 400.0 +0,-9 Aluminium

20334345

Price Range
£ 29.2607 - £ 26.4047

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000