Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 30.1831 - £ 33.4382 Request the lead time here
12.0
500.0
£ 20.8168 - £ 23.0608 Request the lead time here
12.0
300.0
£ 52.0732 - £ 57.7053 Request the lead time here
16.0
750.0
£ 86.3807 - £ 95.7203 Request the lead time here
16.0
1150.0
£ 61.5281 - £ 68.1803 Request the lead time here
16.0
900.0
£ 123.1716 - £ 136.476 Request the lead time here
16.0
1750.0
£ 117.0427 - £ 129.6819 Request the lead time here
16.0
1650.0
£ 104.785 - £ 116.1026 Request the lead time here
16.0
1450.0
£ 26.7151 - £ 29.5977 Request the lead time here
20.0
250.0
£ 83.3295 - £ 92.3321 Request the lead time here
16.0
1100.0
£ 80.2518 - £ 88.9262 Request the lead time here
16.0
1050.0
£ 101.7073 - £ 112.6967 Request the lead time here
16.0
1400.0
£ 107.845 - £ 119.4907 Request the lead time here
16.0
1500.0
£ 113.9739 - £ 126.2848 Request the lead time here
16.0
1600.0
£ 110.9139 - £ 122.8967 Request the lead time here
16.0
1550.0
£ 29.0744 - £ 32.2231 Request the lead time here
16.0
350.0
£ 13.4462 - £ 14.9008 Request the lead time here
16.0
150.0
£ 67.657 - £ 74.9744 Request the lead time here
16.0
1000.0
£ 12.2754 - £ 13.6059 Request the lead time here
20.0
100.0
£ 35.1855 - £ 38.9906 Request the lead time here
20.0
350.0
  • of 18
Shaft 12.0 500.0 +0,-9 Aluminium

20334369

Price Range
£ 33.4382 - £ 30.1831

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 300.0 +0,-9 Aluminium

20334321

Price Range
£ 23.0608 - £ 20.8168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 750.0 +0,-9 Aluminium

20334796

Price Range
£ 57.7053 - £ 52.0732

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1150.0 +0,-9 Aluminium

20334864

Price Range
£ 95.7203 - £ 86.3807

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 900.0 +0,-9 Aluminium

20334826

Price Range
£ 68.1803 - £ 61.5281

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1750.0 +0,-9 Aluminium

20334987

Price Range
£ 136.476 - £ 123.1716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1650.0 +0,-9 Aluminium

20334963

Price Range
£ 129.6819 - £ 117.0427

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1450.0 +0,-9 Aluminium

20334925

Price Range
£ 116.1026 - £ 104.785

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 250.0 +0,-9 Aluminium

20335076

Price Range
£ 29.5977 - £ 26.7151

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1100.0 +0,-9 Aluminium

20334857

Price Range
£ 92.3321 - £ 83.3295

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1050.0 +0,-9 Aluminium

20334840

Price Range
£ 88.9262 - £ 80.2518

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1400.0 +0,-9 Aluminium

20334918

Price Range
£ 112.6967 - £ 101.7073

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1500.0 +0,-9 Aluminium

20334932

Price Range
£ 119.4907 - £ 107.845

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1600.0 +0,-9 Aluminium

20334956

Price Range
£ 126.2848 - £ 113.9739

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1550.0 +0,-9 Aluminium

20334949

Price Range
£ 122.8967 - £ 110.9139

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 350.0 +0,-9 Aluminium

20334710

Price Range
£ 32.2231 - £ 29.0744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 150.0 +0,-9 Aluminium

20334673

Price Range
£ 14.9008 - £ 13.4462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1000.0 +0,-9 Aluminium

20334833

Price Range
£ 74.9744 - £ 67.657

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 100.0 +0,-9 Aluminium

20335045

Price Range
£ 13.6059 - £ 12.2754

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 350.0 +0,-9 Aluminium

20335090

Price Range
£ 38.9906 - £ 35.1855

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000