Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | T | OD | View | |
|---|---|---|---|---|---|---|
| £ 3.1041 - £ 6.5187 | Request the lead time here |
|
0.059 in
1.5 mm
|
6.142 in
156.0 mm
|
||
| £ 12.3276 - £ 24.5569 | Request the lead time here |
|
0.059 in
1.5 mm
|
14.016 in
356.0 mm
|
||
| £ 37.3917 - £ 79.9164 | Request the lead time here |
|
0.059 in
1.5 mm
|
19.291 in
490.0 mm
|
||
| £ 16.7115 - £ 32.7957 | Request the lead time here |
|
0.059 in
1.5 mm
|
16.929 in
430.0 mm
|
||
| £ 11.3742 - £ 22.6965 | Request the lead time here |
|
0.059 in
1.5 mm
|
13.622 in
346.0 mm
|
||
| £ 80.3115 - £ 171.6595 | Request the lead time here |
|
0.059 in
1.5 mm
|
30.709 in
780.0 mm
|
||
| £ 17.2784 - £ 36.9151 | Request the lead time here |
|
0.059 in
1.5 mm
|
12.126 in
308.0 mm
|
||
| 601498 | £ 47.3232 - £ 101.142 | Request the lead time here |
|
0.059 in
1.5 mm
|
11.811 in
300.0 mm
|
|
| £ 5.0318 - £ 10.7636 | Request the lead time here |
|
0.059 in
1.5 mm
|
7.165 in
182.0 mm
|
||
| £ 2.0977 - £ 4.4649 | 77 In stock |
|
0.059 in
1.5 mm
|
5 in
127.0 mm
|
||
| £ 10.9283 - £ 23.361 | 4 In stock |
|
0.059 in
1.5 mm
|
10.63 in
270.0 mm
|
||
| £ 1.8001 - £ 3.7802 | Request the lead time here |
|
0.059 in
1.5 mm
|
3.622 in
92.0 mm
|
||
| £ 6.7894 - £ 14.5109 | 33 In stock |
|
0.059 in
1.5 mm
|
8.543 in
217.0 mm
|
||
| £ 34.7128 - £ 74.2024 | 20 In stock |
|
0.059 in
1.5 mm
|
18.504 in
470.0 mm
|
||
| 48313 | £ 0.5584 - £ 1.6265 | Request the lead time here |
|
0.059 in
1.5 mm
|
2.283 in
58.0 mm
|
|
| 48317 | £ 1.1211 - £ 3.7473 | 70 In stock |
|
0.059 in
1.5 mm
|
4.016 in
102.0 mm
|
|
| £ 3.5294 - £ 12.7568 | 88 In stock |
|
0.059 in
1.5 mm
|
7.402 in
188.0 mm
|
||
| £ 0.4053 - £ 1.4059 | Request the lead time here |
ANSI 3/4"
|
0.059 in
1.5 mm
|
1.772 in
45.0 mm
|
||
| £ 7.7108 - £ 13.5541 | 112 In stock |
ANSI 6"
|
0.059 in
1.5 mm
|
8.661 in
220.0 mm
|
||
| £ 33.9474 - £ 57.6716 | Request the lead time here |
ANSI 14"
|
0.059 in
1.5 mm
|
16.339 in
415.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue