10266809
48359
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.7802 |
| 100 + | £ 1.8001 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 92.0 mm |
|---|---|
| OD | 3.622 in |
| T | 1.5 mm |
| T | 0.059 in |
| Colour | Black |
| Material | Rubber |
| Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue