Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | T | OD | View | |
---|---|---|---|---|---|---|
£ 22.2819 - £ 47.6256 | Request the lead time here |
DIN 300
|
0.059 in
1.5 mm
|
14.961 in
380 mm
|
||
£ 114.585 - £ 282.5911 | Request the lead time here |
ANSI 36"
|
0.059 in
1.5 mm
|
40.236 in
1022.0 mm
|
||
£ 31.1834 - £ 93.5758 | Request the lead time here |
DIN 400
|
0.059 in
1.5 mm
|
19.882 in
505 mm
|
||
£ 33.9049 - £ 72.4749 | Request the lead time here |
DIN 350
|
0.059 in
1.5 mm
|
17.717 in
450 mm
|
||
£ 17.2784 - £ 36.9151 | Request the lead time here |
DIN 250
|
0.059 in
1.5 mm
|
12.598 in
320 mm
|
||
£ 42.4378 - £ 90.7066 | Request the lead time here |
DIN 500
|
0.059 in
1.5 mm
|
24.213 in
615.0 mm
|
||
£ 100.3965 - £ 247.5895 | Request the lead time here |
DIN 800
|
0.059 in
1.5 mm
|
35.827 in
910 mm
|
||
£ 170.5026 - £ 364.4742 | Request the lead time here |
|
0.059 in
1.5 mm
|
52.48 in
1333 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue