Menu Search

Adhesive Cable Clamp

In stock

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Minimum Cable Bundle Diameter Maximum Cable Bundle Diameter Base Width Base Length View
£ 0.259 - £ 0.3198 Request the lead time here
UL94 V-2
11.3 mm
14.2 mm
19.0 mm
36.7 mm
10361207 £ 0.3572 - £ 0.441 Request the lead time here
UL94 V-2
15.8 mm
19.4 mm
25.4 mm
42.1 mm
£ 0.2072 - £ 0.2558 30000 In stock
UL94 V-2
7.9 mm
9.9 mm
19.0 mm
25.4 mm
£ 0.5941 - £ 0.7335 Request the lead time here
UL94 V-2
19.2 mm
23.6 mm
25.4 mm
44.4 mm
£ 0.2176 - £ 0.2686 121 In stock
UL94 V-2
9.9 mm
12.3 mm
19.0 mm
32.5 mm
£ 0.2742 - £ 0.3118 54800 In stock
UL94 V-2
11.9 mm
14.3 mm
19.1 mm
31.8 mm
£ 0.3153 - £ 0.3585 2700 In stock
UL94 V-0
11.9 mm
14.3 mm
19.1 mm
31.8 mm
£ 0.2823 - £ 0.306 16100 In stock
UL94 V-2
14.7 mm
19.1 mm
19.1 mm
38.1 mm
£ 1.4554 - £ 1.4554 296 In stock
UL94 V-0
25.4 mm
31.7 mm
25.4 mm
63.5 mm
£ 0.5221 - £ 0.5785 Request the lead time here
UL94 V-0
22.2 mm
25.4 mm
25.4 mm
50.8 mm
£ 0.0886 - £ 0.0886 754 In stock
UL94 V-2
14.7 mm
19.1 mm
25.0 mm
25.0 mm
£ 0.1782 - £ 0.1974 19500 In stock
UL94 V-2
5.5 mm
6.5 mm
16.5 mm
21.6 mm
10000137 £ 0.3682 - £ 0.398 600 In stock
UL94 V-0
14.7 mm
19.1 mm
19.1 mm
38.1 mm
£ 0.2392 - £ 0.2651 18000 In stock
UL94 V-2
7.9 mm
10.3 mm
19.1 mm
25.2 mm
£ 1.2371 - £ 1.2371 100 In stock
UL94 V-2
25.4 mm
31.7 mm
25.4 mm
63.5 mm
£ 0.2049 - £ 0.2271 600 In stock
UL94 V-0
5.5 mm
6.5 mm
16.5 mm
21.6 mm
£ 0.454 - £ 0.503 219 In stock
UL94 V-2
22.2 mm
25.4 mm
25.4 mm
50.8 mm
£ 0.4082 - £ 0.4337 647 In stock
UL94 V-2
18.5 mm
23.0 mm
21.5 mm
21.5 mm
£ 0.7063 - £ 0.8034 73 In stock
UL94 V-0
25.4 mm
63.5 mm
10000076 £ 0.3035 - £ 0.3284 5100 In stock
UL94 V-0
7.9 mm
10.3 mm
19.1 mm
25.2 mm
  • of 2
Cable Clamp 36.7 mm Nylon 6/6 Black

10361191

Price Range
£ 0.3198 - £ 0.259

Stock Levels
Request the lead time here
Attributes
  • Base Length
    36.7 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp 42.1 mm Nylon 6/6 Black

10361207

Price Range
£ 0.441 - £ 0.3572

Stock Levels
Request the lead time here
Attributes
  • Base Length
    42.1 mm
  • Base Width
    25.4 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp 25.4 mm Nylon 6/6 Black

10361177

Price Range
£ 0.2558 - £ 0.2072

Stock Levels
30000 In stock
Attributes
  • Base Length
    25.4 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp 44.4 mm Nylon 6/6 Black

10361214

Price Range
£ 0.7335 - £ 0.5941

Stock Levels
Request the lead time here
Attributes
  • Base Length
    44.4 mm
  • Base Width
    25.4 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp 32.5 mm Nylon 6/6 Black

10361184

Price Range
£ 0.2686 - £ 0.2176

Stock Levels
121 In stock
Attributes
  • Base Length
    32.5 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp Lockable 31.8 mm 19.1 mm 27.7 mm Nylon 6/6 Natural

10000090

Price Range
£ 0.3118 - £ 0.2742

Stock Levels
54800 In stock
Attributes
  • Base Length
    31.8 mm
  • Base Width
    19.1 mm
  • Overall Height
    27.7 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 31.8 mm 19.1 mm 27.7 mm Nylon 6/6 Natural

10000106

Price Range
£ 0.3585 - £ 0.3153

Stock Levels
2700 In stock
Attributes
  • Base Length
    31.8 mm
  • Base Width
    19.1 mm
  • Overall Height
    27.7 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 38.1 mm 19.1 mm 31.8 mm Nylon 6/6 Natural

10000120

Price Range
£ 0.306 - £ 0.2823

Stock Levels
16100 In stock
Attributes
  • Base Length
    38.1 mm
  • Base Width
    19.1 mm
  • Overall Height
    31.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 63.5 mm 25.4 mm 50.8 mm Nylon 6/6 Natural

10148303

Price Range
£ 1.4554 - £ 1.4554

Stock Levels
296 In stock
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 50.8 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10148341

Price Range
£ 0.5785 - £ 0.5221

Stock Levels
Request the lead time here
Attributes
  • Base Length
    50.8 mm
  • Base Width
    25.4 mm
  • Overall Height
    44.5 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp 42.0 mm 19.1 mm 25.0 mm Nylon 6/6 Natural

10233658

Price Range
£ 0.0886 - £ 0.0886

Stock Levels
754 In stock
Attributes
  • Base Length
    25.0 mm
  • Base Width
    25.0 mm
  • Overall Height
    43.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 21.6 mm 16.5 mm 18.0 mm Nylon 6/6 Natural

10000038

Price Range
£ 0.1974 - £ 0.1782

Stock Levels
19500 In stock
Attributes
  • Base Length
    21.6 mm
  • Base Width
    16.5 mm
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 38.1 mm 19.1 mm 31.8 mm Nylon 6/6 Natural

10000137

Price Range
£ 0.398 - £ 0.3682

Stock Levels
600 In stock
Attributes
  • Base Length
    38.1 mm
  • Base Width
    19.1 mm
  • Overall Height
    31.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 25.2 mm 19.1 mm 22.2 mm Nylon 6/6 Natural

10000069

Price Range
£ 0.2651 - £ 0.2392

Stock Levels
18000 In stock
Attributes
  • Base Length
    25.2 mm
  • Base Width
    19.1 mm
  • Overall Height
    22.2 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 63.5 mm 25.4 mm 50.8 mm Nylon 6/6 Natural

10148297

Price Range
£ 1.2371 - £ 1.2371

Stock Levels
100 In stock
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 21.6 mm 16.5 mm 18.0 mm Nylon 6/6 Natural

10000045

Price Range
£ 0.2271 - £ 0.2049

Stock Levels
600 In stock
Attributes
  • Base Length
    21.6 mm
  • Base Width
    16.5 mm
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 50.8 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10148334

Price Range
£ 0.503 - £ 0.454

Stock Levels
219 In stock
Attributes
  • Base Length
    50.8 mm
  • Base Width
    25.4 mm
  • Overall Height
    44.5 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp 41.5 mm 23.0 mm 21.5 mm Nylon 6/6 Natural

10233665

Price Range
£ 0.4337 - £ 0.4082

Stock Levels
647 In stock
Attributes
  • Base Length
    21.5 mm
  • Base Width
    21.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 63.5 mm 25.4 mm PA Natural

10148280

Price Range
£ 0.8034 - £ 0.7063

Stock Levels
73 In stock
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable 25.2 mm 19.1 mm 22.2 mm Nylon 6/6 Natural

10000076

Price Range
£ 0.3284 - £ 0.3035

Stock Levels
5100 In stock
Attributes
  • Base Length
    25.2 mm
  • Base Width
    19.1 mm
  • Overall Height
    22.2 mm
  • Colour
    Natural
  • Material
    Nylon 6/6