10361184
22AAWC390490
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2686 |
| 5000 - 19999 | £ 0.2417 |
| 20000 + | £ 0.2176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.28 in |
|---|---|
| Base Length | 32.5 mm |
| Base Width | 0.748 in |
| Base Width | 19.0 mm |
| Colour | Black |
| Material | Nylon 6/6 |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 V-2 |
| Maximum Cable Bundle Diameter | 0.484 in |
| Maximum Cable Bundle Diameter | 12.3 mm |
| Minimum Cable Bundle Diameter | 9.9 mm |
| Minimum Cable Bundle Diameter | 0.39 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue