| Quantity | Unit price | 
|---|---|
| 1500 - 7499 | £ 0.3198 | 
| 7500 - 29999 | £ 0.2878 | 
| 30000 + | £ 0.259 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 36.7 mm | 
|---|---|
| Base Length | 1.445 in | 
| Base Width | 19.0 mm | 
| Base Width | 0.748 in | 
| Colour | Black | 
| Material | Nylon 6/6 | 
| Mounting Method | Adhesive | 
| Commodity Code | 3926909790 | 
| Material Flammability Standard | UL94 V-2 | 
| Maximum Cable Bundle Diameter | 14.2 mm | 
| Maximum Cable Bundle Diameter | 0.559 in | 
| Minimum Cable Bundle Diameter | 11.3 mm | 
| Minimum Cable Bundle Diameter | 0.445 in | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue