Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube End Plugs are designed to tightly seal the ends of cardboard tubes to prevent contamination, moisture and damage. Featuring a push fit design, they are easy to insert and remove. Provides a good cover to the wall thickness of postal tubes. Available in various sizes and designs to fit different tube or pipe dimensions, while providing a precise and secure seal.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTFRPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | h | d | View | |
---|---|---|---|---|---|---|
£ 0.0113 - £ 0.0126 | Request the lead time here |
0.551 in
14.0 mm
|
0.37 in
9.4 mm
|
0.512 in
13.0 mm
|
||
£ 0.0198 - £ 0.0308 | Request the lead time here |
1.063 in
27.0 mm
|
0.453 in
11.5 mm
|
0.984 in
25.0 mm
|
||
£ 0.0452 - £ 0.0703 | Request the lead time here |
1.693 in
43.0 mm
|
0.413 in
10.5 mm
|
1.614 in
41.0 mm
|
||
£ 0.0795 - £ 0.1238 | Request the lead time here |
3.016 in
76.6 mm
|
0.374 in
9.5 mm
|
2.953 in
75.0 mm
|
||
£ 0.058 - £ 0.0902 | Request the lead time here |
2.598 in
66.0 mm
|
0.409 in
10.4 mm
|
2.559 in
65.0 mm
|
||
£ 0.0396 - £ 0.0616 | Request the lead time here |
1.256 in
31.9 mm
|
0.409 in
10.4 mm
|
1.24 in
31.5 mm
|
||
£ 0.058 - £ 0.0902 | Request the lead time here |
2.126 in
54.0 mm
|
0.492 in
12.5 mm
|
2.087 in
53.0 mm
|
||
£ 0.058 - £ 0.0902 | Request the lead time here |
2.205 in
56.0 mm
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
||
£ 0.0159 - £ 0.0248 | Request the lead time here |
0.748 in
19.0 mm
|
0.39 in
9.9 mm
|
0.72 in
18.3 mm
|
||
£ 0.0159 - £ 0.0248 | Request the lead time here |
0.815 in
20.7 mm
|
0.433 in
11.0 mm
|
0.772 in
19.6 mm
|
||
£ 0.0198 - £ 0.0308 | Request the lead time here |
1.043 in
26.5 mm
|
0.409 in
10.4 mm
|
1.024 in
26.0 mm
|
||
£ 0.0407 - £ 0.0634 | Request the lead time here |
1.614 in
41.0 mm
|
0.453 in
11.5 mm
|
1.575 in
40.0 mm
|
||
£ 0.058 - £ 0.0902 | Request the lead time here |
2.461 in
62.5 mm
|
0.433 in
11.0 mm
|
2.323 in
59.0 mm
|
||
£ 0.1301 - £ 0.2024 | Request the lead time here |
3.811 in
96.8 mm
|
0.382 in
9.7 mm
|
3.74 in
95.0 mm
|
||
£ 0.0181 - £ 0.0282 | Request the lead time here |
0.681 in
17.3 mm
|
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
||
£ 0.0396 - £ 0.0616 | Request the lead time here |
1.575 in
40.0 mm
|
0.453 in
11.5 mm
|
1.476 in
37.5 mm
|
||
£ 0.0493 - £ 0.0768 | Request the lead time here |
2.008 in
51.0 mm
|
0.413 in
10.5 mm
|
1.89 in
48.0 mm
|
||
£ 0.0537 - £ 0.0835 | Request the lead time here |
2.028 in
51.5 mm
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
||
£ 0.058 - £ 0.0902 | Request the lead time here |
2.441 in
62.0 mm
|
0.413 in
10.5 mm
|
2.402 in
61.0 mm
|
||
£ 0.1152 - £ 0.1792 | Request the lead time here |
3.406 in
86.5 mm
|
0.315 in
8.0 mm
|
3.327 in
84.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue