Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0248 |
5000 - 24999 | £ 0.0177 |
25000 + | £ 0.0159 |
d | 0.772 in |
---|---|
d | 19.6 mm |
D | 0.815 in |
D | 20.7 mm |
h | 0.433 in |
h | 11.0 mm |
Material | LDPE - PCR |
Colour | Green |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue