Quantity | Unit price |
---|---|
120 - 1199 | £ 0.1792 |
1200 - 5999 | £ 0.128 |
6000 + | £ 0.1152 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 84.5 mm |
---|---|
d | 3.327 in |
D | 3.406 in |
D | 86.5 mm |
h | 0.315 in |
h | 8.0 mm |
Material | LDPE - PCR |
Colour | Green |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue