A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | h | d | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0511 - £ 0.0794 | Request the lead time here |
0.61 in
15.5 mm
|
1.075 in
27.3 mm
|
0.394 in
10.0 mm
|
0.929 in
23.6 mm
|
||
| £ 0.1335 - £ 0.2078 | Request the lead time here |
0.591 in
15.0 mm
|
2.575 in
65.4 mm
|
0.429 in
10.9 mm
|
2.323 in
59.0 mm
|
||
| £ 0.1534 - £ 0.2386 | Request the lead time here |
0.602 in
15.3 mm
|
3.047 in
77.4 mm
|
0.571 in
14.5 mm
|
2.913 in
74.0 mm
|
||
| £ 0.1728 - £ 0.2688 | Request the lead time here |
0.709 in
18.0 mm
|
3.543 in
90.0 mm
|
0.441 in
11.2 mm
|
3.307 in
84.0 mm
|
||
| £ 0.0564 - £ 0.0878 | Request the lead time here |
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0644 - £ 0.1003 | Request the lead time here |
0.5 in
12.7 mm
|
1.22 in
31.0 mm
|
0.394 in
10.0 mm
|
1.063 in
27.0 mm
|
||
| £ 0.0725 - £ 0.1128 | Request the lead time here |
0.441 in
11.2 mm
|
1.476 in
37.5 mm
|
0.453 in
11.5 mm
|
1.26 in
32.0 mm
|
||
| £ 0.0859 - £ 0.1336 | Request the lead time here |
0.984 in
25.0 mm
|
1.547 in
39.3 mm
|
0.413 in
10.5 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0939 - £ 0.1461 | Request the lead time here |
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
0.413 in
10.5 mm
|
1.496 in
38.0 mm
|
||
| £ 0.0993 - £ 0.1544 | Request the lead time here |
1.181 in
30.0 mm
|
1.693 in
43.0 mm
|
0.453 in
11.5 mm
|
1.516 in
38.5 mm
|
||
| £ 0.1096 - £ 0.1705 | Request the lead time here |
0.587 in
14.9 mm
|
2.386 in
60.6 mm
|
0.433 in
11.0 mm
|
1.811 in
46.0 mm
|
||
| £ 0.1283 - £ 0.1997 | Request the lead time here |
0.591 in
15.0 mm
|
2.677 in
68.0 mm
|
0.386 in
9.8 mm
|
2.244 in
57.0 mm
|
||
| £ 0.0778 - £ 0.1211 | Request the lead time here |
0.61 in
15.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
1.319 in
33.5 mm
|
||
| £ 0.0885 - £ 0.1378 | Request the lead time here |
0.602 in
15.3 mm
|
1.496 in
38.0 mm
|
0.402 in
10.2 mm
|
1.398 in
35.5 mm
|
||
| £ 0.1053 - £ 0.1638 | Request the lead time here |
0.433 in
11.0 mm
|
1.89 in
48.0 mm
|
0.402 in
10.2 mm
|
1.614 in
41.0 mm
|
||
| £ 0.1186 - £ 0.1845 | Request the lead time here |
0.677 in
17.2 mm
|
2.094 in
53.2 mm
|
0.433 in
11.0 mm
|
2.047 in
52.0 mm
|
||
| £ 0.1234 - £ 0.1919 | Request the lead time here |
0.591 in
15.0 mm
|
2.378 in
60.4 mm
|
0.425 in
10.8 mm
|
2.126 in
54.0 mm
|
||
| £ 0.1259 - £ 0.1958 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
2.283 in
58.0 mm
|
||
| £ 0.139 - £ 0.2162 | Request the lead time here |
0.591 in
15.0 mm
|
2.677 in
68.0 mm
|
0.453 in
11.5 mm
|
2.441 in
62.0 mm
|
||
| £ 0.1565 - £ 0.2435 | Request the lead time here |
0.669 in
17.0 mm
|
0.374 in
9.5 mm
|
0.669 in
17.0 mm
|
2.953 in
75.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue