| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.1128 |
| 2000 - 9999 | £ 0.0805 |
| 10000 + | £ 0.0725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.26 in |
|---|---|
| d | 32.0 mm |
| D | 1.476 in |
| D | 37.5 mm |
| h | 0.453 in |
| h | 11.5 mm |
| L | 0.441 in |
| L | 11.2 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue