Quantity | Unit price |
---|---|
100 - 999 | £ 0.1705 |
1000 - 4999 | £ 0.1218 |
5000 + | £ 0.1096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 1.811 in |
---|---|
d | 46.0 mm |
D | 2.386 in |
D | 60.6 mm |
h | 0.433 in |
h | 11.0 mm |
L | 0.587 in |
L | 14.9 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue