| Quantity | Unit price |
|---|---|
| 1 + | £ 20.62 |
| d1 | 14.0 |
|---|---|
| d2 | 8.0 |
| d3 tol. h9 | 26.0 |
| d4 | 20.0 |
| d5 tol. H9 | M3 |
| h1 | 11.5 |
| h2 | 3.5 |
| h3 | 1.5 |
| Weight g | 19.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue