Menu Search

Locking Receptacle - Turn Clamps

In production

Locking Receptacle Turn Clamps use a turn-to-lock method that ensures a tight and solid connection, while allowing for rapid engagement and disengagement when necessary.

The locking receptacle is an anchor point, while the turn clamp provides steady pressure to keep components firmly in place. This decreases the possibility of inadvertent disassembly.

The turn clamp mechanism is useful when requiring repeated assembly and disassembly, without sacrificing security.

  • Commonly used in automotive, electronics, and heavy machinery industries to retain panels, access doors, equipment enclosures and structural connections.
Material: Stainless Steel Series Code: SR33966

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Essentra Part Number Price range Availability d5 tol. H9 h2 h1 d1 d2 d4 d3 tol. h9 View
£ 20.62 - £ 20.62 Request the lead time here
M3
3.5
11.5
14.0
8.0
20.0
26.0
Locking Receptacle M3 8.0 Stainless Steel

20760540

Price Range
£ 20.62 - £ 20.62

Stock Levels
Request the lead time here
Attributes
  • d1
    14.0
  • d2
    8.0
  • d3 tol. h9
    26.0
  • d4
    20.0
  • d5 tol. H9
    M3