Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Threaded UNF Threads Self Adhesive Rolls

 (16 product groups)


Centre Pull Plugs

The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.

Used in various applications.

  • Tapered design means plug is suitable for multiple inner diameters.
  • The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool.
  • Used in various applications, including electrical cables in machinery, equipment, and control panels.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Push-In Plugs

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Slottex Plugs

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Snap Fit Plugs

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Soft Knurled Caps

Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPE Colour: Blue Series Code: SRF0010

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Threaded Protection Plugs - Quick Fit

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Its ergonomic pull tab makes it simple to install and remove.
  • It is reusable and cost-effective material with less heat but excellent chemical resistance.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE - PIR, LDPE Colour: Red Series Code: SR1009

Threaded Protection Plugs - UNF Threads

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver.
  • It is compatible with NS and NF Class 1-2-3 standard threads.
  • Used in various applications, including hydraulic, pneumatic, and general engineering.
Material: LDPE, HDPE Colour: Red, Yellow Series Code: SR1077, SRF0029

Threaded Protection Plugs - Wide Flange

Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.

  • Its wide flange design keeps any paint flakes from the hole when removed.
  • Their nitrile gasket seals the plug to the mating surface for leak-tightness.
  • It is recommended for intermittent temperatures from -40C to +100C.
Material: PA Colour: Yellow Series Code: SR5761

UNF Threaded Plugs

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE
  • Colour: Yellow, Black, Red
  • Material Flammability Standard: UL94 V-0