Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Hexagonal Round Head Stainless Steel

 (6 product groups)


Dome Nuts - Metal

Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.

Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.

  • Material: Stainless Steel, Mild Steel

Integral Seal Bolts

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Integral Seal Hex Nuts

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.Please Note: Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • It incorporates an O-ring which is compressed and squeezed between the nut and the mating surface.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0178

Nyloc Nuts

Nyloc Nuts are an economical locking nut that are an ideal choice for applications effected by vibration or movement, which can cause the nut assembly to come loose or undo all-together. Our Nyloc Nut range is available Mild Steel with a Zinc Plating.

Mild Steel (or Automat Steel) is often used in applications where a high mechanical strength is needed. It is a suitable alternative to Brass, when conductivity is not a critical element. The Zinc plating provides a professional finish that's RoHS compliant.

  • Thread Sizes: M3, M4, M5 and M6
  • Nut Shape: Hexagonal with a Flange
  • Ratings: DIN 985 ISO 10511

Standard Hex Nuts - Metal

Standard Hex nuts are one of the most common nuts available. Used with anchors, bolts, screws, studs, threaded rods and on any other fastener that has machine screw threads. They are often purchased with Single Wave Spring Washers by our customers.

Standoffs

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.