Spring Washers - Single Wave
Spring Washers are designed to deflect in application, creating more friction with the assembly and reducing the risk of the bolt or nut coming loose. These are available in Mild Steel or natural Acetal. Often purchased alongside our Metal Standard Hex Nuts.
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter or Search Variants
Use the filters or search below to find what you're looking for
Sort by
NoneQuick View | Item Code | Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Thickness | |||
---|---|---|---|---|---|---|---|---|---|---|---|
345060040952 | £ 0.0144 - £ 0.0144 | In production |
Mild Steel
|
6.1 mm
|
9.9 mm
|
|
1.6 mm
|
||||
345030040952 | £ 0.01 - £ 0.01 | 10000 In stock |
Mild Steel
|
3.1 mm
|
5.6 mm
|
|
1.0 mm
|
||||
345080040952 | £ 0.026 - £ 0.026 | 2000 In stock |
Mild Steel
|
8.1 mm
|
12.7 mm
|
|
2.0 mm
|
||||
345050040952 | £ 0.0137 - £ 0.0137 | 4000 In stock |
Mild Steel
|
5.1 mm
|
8.8 mm
|
|
1.6 mm
|
||||
345040040952 | £ 0.0105 - £ 0.0105 | In production |
Mild Steel
|
4.1 mm
|
7.0 mm
|
|
1.2 mm
|
||||
17SPRINGW300 | £ 0.0321 - £ 0.0482 | 3000 In stock |
Acetal
|
5.2 mm
|
9 mm
|
|
0.8 mm
|
||||
17SPRINGW400 | £ 0.0441 - £ 0.0663 | 2000 In stock |
Acetal
|
6.7 mm
|
14.3 mm
|
|
1 mm
|
||||
17SPRINGW200 | £ 0.0256 - £ 0.0384 | In production |
Acetal
|
4.4 mm
|
7.5 mm
|
|
0.7 mm
|
||||
17SPRINGW500 | £ 0.0321 - £ 0.0482 | 2000 In stock |
Acetal
|
8.3 mm
|
16.8 mm
|
|
1.2 mm
|
||||
16MLSW030070070 | £ 0.0226 - £ 0.0339 | 3000 In stock |
Nylon
|
|
|
|
|
||||
17SPRINGW360 | £ 0.0359 - £ 0.0539 | 1000 In stock |
Acetal
|
7 mm
|
11.4 mm
|
|
0.9 mm
|
||||
17SPRINGW650 | £ 0.0694 - £ 0.0869 | 3000 In stock |
Acetal
|
11.5 mm
|
21.5 mm
|
|
1 mm
|
||||
17SPRINGW320 | £ 0.0293 - £ 0.0439 | 2000 In stock |
Acetal
|
6 mm
|
10.6 mm
|
|
0.9 mm
|
||||
17SPRINGW600 | £ 0.0723 - £ 0.0904 | 3000 In stock |
Acetal
|
11.5 mm
|
21.5 mm
|
|
1.4 mm
|
||||
17SPRINGW100 | £ 0.0256 - £ 0.0384 | 9000 In stock |
Acetal
|
3.9 mm
|
8 mm
|
|
0.7 mm
|
||||
White Mild Steel Single Wave Spring Washer - 6.1 mm | 0.24 in; 9.9 mm | 0.39 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6
- Price Range
- £ 0.0144 - £ 0.0144
- Stock Levels
- In production
Attributes
-
Colour
White -
Material
Mild Steel -
Full Material
Mild Steel -
Washer Shape
Round -
Washer Type
Single Wave
White Mild Steel Single Wave Spring Washer - 3.1 mm | 0.122 in; 5.6 mm | 0.22 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M3
- Price Range
- £ 0.01 - £ 0.01
- Stock Levels
- 10000 In stock
Attributes
-
Colour
White -
Material
Mild Steel -
Full Material
Mild Steel -
Washer Shape
Round -
Washer Type
Single Wave
White Mild Steel Single Wave Spring Washer - 8.1 mm | 0.319 in; 12.7 mm | 0.5 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M8
- Price Range
- £ 0.026 - £ 0.026
- Stock Levels
- 2000 In stock
Attributes
-
Colour
White -
Material
Mild Steel -
Full Material
Mild Steel -
Washer Shape
Round -
Washer Type
Single Wave
White Mild Steel Single Wave Spring Washer - 5.1 mm | 0.201 in; 8.8 mm | 0.346 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M5
- Price Range
- £ 0.0137 - £ 0.0137
- Stock Levels
- 4000 In stock
Attributes
-
Colour
White -
Material
Mild Steel -
Full Material
Mild Steel -
Washer Shape
Round -
Washer Type
Single Wave
White Mild Steel Single Wave Spring Washer - 4.1 mm | 0.161 in; 7.0 mm | 0.276 in; Thickness 1.2 mm | 0.047 in; Compatible Screw Sizes M4
- Price Range
- £ 0.0105 - £ 0.0105
- Stock Levels
- In production
Attributes
-
Colour
White -
Material
Mild Steel -
Full Material
Mild Steel -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 5.2 mm | 0.204 in; 9 mm | 0.356 in; Thickness 0.8 mm | 0.030 in; Compatible Screw Sizes 10
- Price Range
- £ 0.0482 - £ 0.0321
- Stock Levels
- 3000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 6.7 mm | 0.264 in; 14.3 mm | 0.564 in; Thickness 1 mm | 0.038 in; Compatible Screw Sizes 1/4
- Price Range
- £ 0.0663 - £ 0.0441
- Stock Levels
- 2000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 4.4 mm | 0.173 in; 7.5 mm | 0.297 in; Thickness 0.7 mm | 0.028 in; Compatible Screw Sizes 8
- Price Range
- £ 0.0384 - £ 0.0256
- Stock Levels
- In production
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 8.3 mm | 0.328 in; 16.8 mm | 0.660 in; Thickness 1.2 mm | 0.048 in; Compatible Screw Sizes 5/16
- Price Range
- £ 0.0482 - £ 0.0321
- Stock Levels
- 2000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Nylon Lock & Sealing Shoulder Washer - 3.1 mm | NaN in; 7.0 mm | NaN in; Thickness 1.4 mm | NaN in; Compatible Screw Sizes M3
- Price Range
- £ 0.0339 - £ 0.0226
- Stock Levels
- 3000 In stock
Attributes
-
Colour
Natural -
Material
Nylon -
Full Material
Nylon 6/6 -
Washer Shape
Round -
Washer Type
Lock & Sealing
Natural Acetal Single Wave Spring Washer - 7 mm | 0.276 in; 11.4 mm | 0.448 in; Thickness 0.9 mm | 0.035 in; Compatible Screw Sizes 1/4
- Price Range
- £ 0.0539 - £ 0.0359
- Stock Levels
- 1000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 11.5 mm | 0.451 in; 21.5 mm | 0.848 in; Thickness 1 mm | 0.039 in; Compatible Screw Sizes 3/8
- Price Range
- £ 0.0869 - £ 0.0694
- Stock Levels
- 3000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 6 mm | 0.235 in; 10.6 mm | 0.416 in; Thickness 0.9 mm | 0.035 in; Compatible Screw Sizes 10
- Price Range
- £ 0.0439 - £ 0.0293
- Stock Levels
- 2000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 11.5 mm | 0.451 in; 21.5 mm | 0.848 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes 3/8
- Price Range
- £ 0.0904 - £ 0.0723
- Stock Levels
- 3000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Natural Acetal Single Wave Spring Washer - 3.9 mm | 0.152 in; 8 mm | 0.316 in; Thickness 0.7 mm | 0.027 in; Compatible Screw Sizes 6
- Price Range
- £ 0.0384 - £ 0.0256
- Stock Levels
- 9000 In stock
Attributes
-
Colour
Natural -
Material
Acetal -
Full Material
Acetal -
Washer Shape
Round -
Washer Type
Single Wave
Related products
Frequently Bought
Product facets
Product Range Nuts & Washers
Product Set Washers
Type Spring Washers
Material Metal Stainless Steel Steel
Standard DIN