For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(12 product groups)
Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
Cylindrical Nylon Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded on to the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
Ideal for manual or motorised applications at low to medium rotation. The internal threads of the nuts match those of the screws, guaranteeing exceptional durability.
Made from nylon, these nuts are lightweight, non-corrosive, and non-conductive. They provide excellent resistance to chemicals, moisture and temperature fluctuations.
Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Series Code: SR2332, SR2335
Pot Magnets for sale at Essentra Components.
We offer Neodymium Pot Magnets (N38) that are chrome pated. The magnets combine the power of a neodrymium maganet with the durability of a mild steel shell, and as such offer exceptional performance. The range is avaialble in two types. Type 1 have an M4 tapped hole in the back for mounting, and they are supplied with a removable steel hook. Type 2 have an M5 tapped hole, and are supplied without a hook. These magnets have a maximum operating temperature of up to 100C.
Ferrite (C5) Shallow Pot Magnets are also available to purchase. The small magnets are economical - the Ferrite Magnet is chrome plated to give high corrosion resistance, also making them a robust option. The magnet has a countersunk hole in the front (magnetic) face and can be easily fixed in place with an M5 Countersunk Screw. They are ideal for using in fixing applications, such as; point of sale displays, exhibitions, marketing displays, on doors and holding lights in place. Available in diameters starting from 25mm, with a 3.5kg pull up to 40mm with a 9kg pull. The maximum operating temperature is up to 180C. All mounting holes are 5.2mm with a countersink.
Also included in our extensive pot magnet offer are, Deep and Shallow Alnico 5 Pot Magnets, which feature a vibrant red colour finish. The shallow option is low profile for applications where height is limited. They have a clearance hole through and a countersink on the magnetic face, to accept a countersunk screw. Shallow magnets can be fixed on to or sunken into steel surfaces without any loss of performance. The maximum operating temperature is up to 500C. The deep option have a steel outer shell with a tapped hole in the back, and a highly magnetic front face. Ideal for incorporating into jigs and fixtures. They provide high holding forces on parts that are think and clean with a good surface finish. The maximum operating temperature is up to 220C.
Bushing made from natural rubber and steel. These bushings are available in three types and a mix of sizes to suit your purpose.
Series Code :SR6485
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
These Constant Torque Hinges, also known as Position Control Hinges, articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay.
The Constant Torque Hinge torque value is fixed to a specific value, requiring no adjustment through its lifecycle.
Our Constant Torque Position Control Hinges include hinges made from a variety of materials, such as; Stainless Steel, Polyamide (PA) and Zinc Alloy.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue