Menu Search

Cylindrical Nylon Nuts

In production

Cylindrical Nylon Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded on to the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. The internal threads of the nuts match those of the screws, guaranteeing exceptional durability.

Made from nylon, these nuts are lightweight, non-corrosive, and non-conductive. They provide excellent resistance to chemicals, moisture and temperature fluctuations.

  • Commonly used in the automotive, electrical and construction industries, to secure lead screws in place.
  • Can be used without lubrication, but this reduces service life.
  • Available as standard right-hand thread cylindrical nylon nuts.
Material: Nylon 6/6 Series Code: SRL1343

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H Contact Surface No. of starts d2 tol. h10 Thread Direction View
£ 22.28 - £ 37.13 Request the lead time here
16.0
TR8x1.5
8.0
150.0
1.0
18.0
Right Hand
Cylindrical Nut TR8x1.5 Right Hand Nylon 6/6

20754471

Price Range
£ 37.13 - £ 22.28

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR8x1.5
  • No. of starts
    1.0
  • d1 tol 7H
    8.0
  • Lead
    1.5
  • Thread Direction
    Right Hand