Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Threaded 3 Arm Knobs Clamping Knobs

 (8 product groups)

List Grid

Diamond Knurled Knobs

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

Fluted Grip Knobs - Threaded Insert

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Grip Hand Wheels & Knobs - Female

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Knurled Knob - Threaded Insert

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Quick Tightening Knurled Knobs

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads.
  • Widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment
Material: Steel Series Code: SR37360

T-Handle Knobs

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Series Code :SR6540

Waist Shaped Knobs

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

Wing Knobs - Tapered/Threaded Insert

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.