Menu Search

PCB Card Inserters & Extractors

In production

PCB Card Inserters, Extractors & Ejectors are fitted to Printed Circuit Boards (PCB) to aid in the removal of the card from a restricted space. PCB Extractors and PCB Inserters, sometimes known as PCB Card Handles, are mounted directly on to the board, and provide a handle so the technician can pull the board without touching any of the circuitry.

PCB Handle Ejectors act as a lever, usuing mechanical force againsts a guide rack or chassis to move the board out. Level action PCB Handles & Ejectors aid card insertion and extraction.

  • Materials: UL94 V0 Glass Filled Nylon 11 and UL94 V2 Nylon 6/6
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Panel Thickness View
£ 2.0881 - £ 2.1296 Request the lead time here
2.4 mm
£ 2.1828 - £ 2.1828 Request the lead time here
1.6 mm
£ 1.9277 - £ 1.9702 Request the lead time here
1.6 mm
£ 1.9277 - £ 1.9702 Request the lead time here
2.4 mm
£ 1.9277 - £ 1.9702 Request the lead time here
1.6 mm
£ 1.9277 - £ 1.9702 Request the lead time here
1.6 mm
£ 1.956 - £ 1.9985 Request the lead time here
1.6 mm
Circuit Board Extractor 2.4 mm Roll Pin 7.4 mm Nylon

R1002-093

Price Range
£ 2.1296 - £ 2.0881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Additional Hardware Included
    Roll Pin
  • Overall Height
    16.4 mm
  • Overall Width
    7.4 mm
  • Panel Thickness
    2.4 mm
Circuit Board Extractor 1.6 mm Roll Pin 7.4 mm Nylon

R1001-062

Price Range
£ 2.1828 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Additional Hardware Included
    Roll Pin
  • Overall Height
    16.4 mm
  • Overall Width
    7.4 mm
  • Panel Thickness
    1.6 mm
Circuit Board Extractor 1.6 mm Roll Pin 50.8 mm Nylon

R11073-062

Price Range
£ 1.9702 - £ 1.9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Additional Hardware Included
    Roll Pin
  • Overall Height
    16.6 mm
  • Overall Width
    50.8 mm
  • Panel Thickness
    1.6 mm
Circuit Board Extractor 2.4 mm Roll Pin 50.8 mm Nylon

R11073-093

Price Range
£ 1.9702 - £ 1.9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Additional Hardware Included
    Roll Pin
  • Overall Height
    16.6 mm
  • Overall Width
    50.8 mm
  • Panel Thickness
    2.4 mm
Circuit Board Extractor 1.6 mm Roll Pin 9.4 mm Nylon

R1209-062

Price Range
£ 1.9702 - £ 1.9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Additional Hardware Included
    Roll Pin
  • Overall Height
    16.5 mm
  • Overall Width
    9.4 mm
  • Panel Thickness
    1.6 mm
Circuit Board Extractor 1.6 mm Roll Pin 38.1 mm Nylon

R110710-062

Price Range
£ 1.9702 - £ 1.9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Additional Hardware Included
    Roll Pin
  • Overall Height
    16.6 mm
  • Overall Width
    38.1 mm
  • Panel Thickness
    1.6 mm
Circuit Board Extractor 1.6 mm Roll Pin 50.8 mm Nylon

R1107-062

Price Range
£ 1.9985 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Additional Hardware Included
    Roll Pin
  • Overall Height
    16.6 mm
  • Overall Width
    50.8 mm
  • Panel Thickness
    1.6 mm