PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRVMCGN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Accepts Panel Thickness | Height | Compatible Thread Sizes (All) | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
1.87 in
47.5 mm
|
None
|
Snap In
|
||
| £ 4.2523 - £ 4.2523 | Request the lead time here |
0.063 in
1.6 mm
|
5.315 in
135.0 mm
|
M3
|
Screw
|
||
| VMCG-360-MPBK-K | £ 4.5641 - £ 4.5641 | Request the lead time here |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
|
| VMCG-90-MPBK-K | £ 3.2175 - £ 3.2175 | 100 In stock |
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
M3
|
Screw
|
|
| VMCG-100-MPBK-K | £ 3.8695 - £ 3.8695 | Request the lead time here |
0.063 in
1.6 mm
|
3.937 in
100.0 mm
|
M3
|
Screw
|
|
| £ 3.8695 - £ 3.8695 | Request the lead time here |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
| VMCG-65-MPBK-K | £ 3.2742 - £ 3.2742 | Request the lead time here |
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|
| £ 1.9985 - £ 2.0836 | Request the lead time here |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
#4-40
|
Screw
|
||
| VMCGN65-M3-L-K | £ 3.0049 - £ 3.0049 | Request the lead time here |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|
| £ 0.30 - £ 0.3327 | Request the lead time here |
0.063 in
1.6 mm
|
3 in
76.2 mm
|
None
|
Snap In
|
||
| VMCG-330-MPBK-K | £ 2.2112 - £ 2.2962 | Request the lead time here |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
|
| VMCG-70-MPBK-K | £ 3.7561 - £ 3.7561 | Request the lead time here |
0.063 in
1.6 mm
|
2.76 in
70.1 mm
|
M3
|
Screw
|
|
| £ 2.2112 - £ 2.2962 | Request the lead time here |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
| £ 0.2268 - £ 0.252 | Request the lead time here |
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
None
|
Snap In
|
||
| £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
None
|
Snap In
|
||
| £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
None
|
Snap In
|
||
| £ 0.0723 - £ 0.0827 | Request the lead time here |
0.063 in
1.6 mm
|
1.441 in
36.6 mm
|
None
|
Snap In
|
||
| LCBG-1T-01 | £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
0.882 in
22.4 mm
|
None
|
Snap In
|
|
| VMCGLE-31M-01 | £ 0.0723 - £ 0.0827 | 7000 In stock |
0.063 in
1.6 mm
|
1.571 in
39.9 mm
|
None
|
Snap In
|
|
| £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
2.874 in
73.0 mm
|
None
|
Snap In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue