| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 2.2962 |
| 500 - 999 | £ 2.2537 |
| 1000 + | £ 2.2112 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Blue |
|---|---|
| Mounting Method | Screw |
| Compatible Thread Sizes (All) | M3 |
| Accepts Panel Thickness | 0.079 in |
| Accepts Panel Thickness | 2.0 mm |
| Height | 4.724 in |
| Height | 120.0 mm |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue