Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRVMCGN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Accepts Panel Thickness | Height | Compatible Thread Sizes (All) | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 4.72 - £ 4.72 | 138 In stock |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
||
| £ 3.4727 - £ 3.4727 | 2558 In stock |
0.063 in
1.6 mm
|
1.831 in
46.5 mm
|
M3
|
Screw
|
||
| 10113820 | £ 2.2112 - £ 2.2962 | 1502 In stock |
0.079 in
2.0 mm
|
4.134 in
105.0 mm
|
M3
|
Screw
|
|
| 10113875 | £ 1.9985 - £ 2.0836 | Request the lead time here |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
#4-40
|
Screw
|
|
| £ 0.2727 - £ 0.3024 | 200 In stock |
0.063 in
1.6 mm
|
2 in
50.8 mm
|
None
|
Snap In
|
||
| £ 3.8695 - £ 3.8695 | 1489 In stock |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
| 10113769 | £ 3.2742 - £ 3.2742 | 1190 In stock |
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|
| 10313961 | £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
1.87 in
47.5 mm
|
None
|
Snap In
|
|
| £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
1.87 in
47.5 mm
|
None
|
Snap In
|
||
| £ 4.2523 - £ 4.2523 | Request the lead time here |
0.063 in
1.6 mm
|
5.315 in
135.0 mm
|
M3
|
Screw
|
||
| £ 1.9985 - £ 2.0836 | 1110 In stock |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
#4-40
|
Screw
|
||
| £ 0.2268 - £ 0.252 | 10249 In stock |
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
None
|
Snap In
|
||
| £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
None
|
Snap In
|
||
| £ 0.2714 - £ 0.335 | Request the lead time here |
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
None
|
Snap In
|
||
| £ 0.0723 - £ 0.0827 | 13000 In stock |
0.063 in
1.6 mm
|
1.441 in
36.6 mm
|
None
|
Snap In
|
||
| 10113691 | £ 3.8695 - £ 3.8695 | 209 In stock |
0.063 in
1.6 mm
|
3.937 in
100.0 mm
|
M3
|
Screw
|
|
| 10113745 | £ 4.5641 - £ 4.5641 | 100 In stock |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
|
| £ 2.2112 - £ 2.2962 | 103 In stock |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
| 10113868 | £ 3.0049 - £ 3.0049 | 741 In stock |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|
| £ 0.30 - £ 0.3327 | 3568 In stock |
0.063 in
1.6 mm
|
3 in
76.2 mm
|
None
|
Snap In