Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRVMCGN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Accepts Panel Thickness | Height | Compatible Thread Sizes (All) | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10113806 | £ 0.0723 - £ 0.0827 | 3 In stock |
0.063 in
1.6 mm
|
1.571 in
39.9 mm
|
None
|
Snap In
|
|
| £ 0.2714 - £ 0.335 | 1300 In stock |
0.063 in
1.6 mm
|
2.874 in
73.0 mm
|
None
|
Snap In
|
||
| £ 0.2025 - £ 0.225 | Request the lead time here |
0.063 in
1.6 mm
|
1 in
25.4 mm
|
None
|
Snap In
|
||
| £ 0.2714 - £ 0.335 | 280 In stock |
0.063 in
1.6 mm
|
0.882 in
22.4 mm
|
None
|
Snap In
|
||
| 10313954 | £ 0.2714 - £ 0.335 | 179 In stock |
0.063 in
1.6 mm
|
0.882 in
22.4 mm
|
None
|
Snap In
|
|
| £ 0.2714 - £ 0.335 | 40 In stock |
0.063 in
1.6 mm
|
2.874 in
73.0 mm
|
None
|
Snap In
|
||
| £ 0.0723 - £ 0.0827 | 13000 In stock |
0.063 in
1.6 mm
|
1.441 in
36.6 mm
|
None
|
Snap In
|
||
| £ 4.72 - £ 4.72 | 238 In stock |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
||
| £ 3.4727 - £ 3.4727 | 4858 In stock |
0.063 in
1.6 mm
|
1.831 in
46.5 mm
|
M3
|
Screw
|
||
| 10113820 | £ 2.2112 - £ 2.2962 | 1502 In stock |
0.079 in
2.0 mm
|
4.134 in
105.0 mm
|
M3
|
Screw
|
|
| 10113783 | £ 3.2175 - £ 3.2175 | 6498 In stock |
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
M3
|
Screw
|
|
| 10113851 | £ 2.2112 - £ 2.2962 | 33 In stock |
0.079 in
2.0 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
|
| 10113875 | £ 1.9985 - £ 2.0836 | Request the lead time here |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
#4-40
|
Screw
|
|
| £ 0.2727 - £ 0.3024 | 200 In stock |
0.063 in
1.6 mm
|
2 in
50.8 mm
|
None
|
Snap In
|
||
| £ 1.9985 - £ 2.0836 | 1110 In stock |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
#4-40
|
Screw
|
||
| 10113868 | £ 3.0049 - £ 3.0049 | 741 In stock |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|
| £ 0.30 - £ 0.3327 | 3568 In stock |
0.063 in
1.6 mm
|
3 in
76.2 mm
|
None
|
Snap In
|
||
| 10113738 | £ 2.2112 - £ 2.2962 | 365 In stock |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
|
| 10113776 | £ 3.7561 - £ 3.7561 | 366 In stock |
0.063 in
1.6 mm
|
2.76 in
70.1 mm
|
M3
|
Screw
|
|
| £ 2.2112 - £ 2.2962 | Request the lead time here |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
M3
|
Screw