Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d4 | d1 +0|-0.025 | l2 | H1 | D3 | l1 +0.05|-0.0 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.9968 - £ 3.9987 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
12.0
|
M3
|
||
| £ 3.6738 - £ 4.9014 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
20.0
|
M3
|
||
| £ 3.3939 - £ 4.5223 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
14.0
|
M5
|
||
| £ 3.755 - £ 5.0007 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
20.0
|
M4
|
||
| £ 2.9697 - £ 3.9626 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
8.0
|
M5
|
||
| £ 4.423 - £ 5.8943 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
30.0
|
M8
|
||
| £ 2.7531 - £ 3.6738 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
5.0
|
M5
|
||
| £ 4.1612 - £ 5.5423 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
25.0
|
M5
|
||
| £ 3.2495 - £ 4.3327 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
12.0
|
M5
|
||
| £ 4.08 - £ 5.443 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
16.0
|
M6
|
||
| £ 2.5093 - £ 3.3488 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
4.0
|
M4
|
||
| £ 4.5313 - £ 6.0387 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
30.0
|
M4
|
||
| £ 3.9446 - £ 5.2534 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
14.0
|
M6
|
||
| £ 2.744 - £ 3.6557 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
7.0
|
M4
|
||
| £ 3.1141 - £ 4.1522 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
10.0
|
M5
|
||
| £ 3.4391 - £ 4.5854 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
16.0
|
M4
|
||
| £ 2.6989 - £ 3.5925 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
4.0
|
M5
|
||
| £ 4.1341 - £ 5.5152 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
25.0
|
M4
|
||
| £ 5.0277 - £ 6.7067 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
35.0
|
M3
|
||
| £ 3.9355 - £ 5.2444 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
20.0
|
M8
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue