Menu Search

Vented Shoulder Screws - Cap Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Essentra Part Number Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
£ 4.5132 - £ 6.0207 Request the lead time here
1.3
6.0
6.0
5.0
10.0
30.0
M5
£ 2.9787 - £ 3.9716 Request the lead time here
1.0
5.0
5.0
4.0
8.0
10.0
M4
£ 5.0277 - £ 6.7067 Request the lead time here
1.0
4.0
4.0
3.0
6.0
35.0
M3
£ 4.5313 - £ 6.0387 Request the lead time here
1.0
5.0
5.0
4.0
8.0
30.0
M4
£ 3.7279 - £ 4.9646 Request the lead time here
1.0
4.0
4.0
3.0
6.0
20.0
M3
£ 2.5093 - £ 3.3488 Request the lead time here
1.0
5.0
5.0
4.0
8.0
4.0
M4
£ 4.1341 - £ 5.5152 Request the lead time here
1.0
5.0
5.0
4.0
8.0
25.0
M4
£ 11.8879 - £ 15.8506 Request the lead time here
1.8
16.0
18.0
11.0
24.0
100.0
M12
£ 2.4281 - £ 3.2405 Request the lead time here
1.0
4.0
4.0
3.0
6.0
5.0
M3
£ 4.107 - £ 5.4791 Request the lead time here
1.8
10.0
12.0
7.0
14.0
30.0
M8
£ 3.8001 - £ 5.0638 Request the lead time here
0.7
3.0
4.0
2.0
5.0
20.0
M2
£ 3.2585 - £ 4.3417 Request the lead time here
1.8
10.0
12.0
7.0
14.0
10.0
M8
£ 4.3959 - £ 5.8582 Request the lead time here
1.8
12.0
16.0
8.0
20.0
12.0
M10
£ 3.421 - £ 4.5584 Request the lead time here
0.7
3.0
4.0
2.0
5.0
16.0
M2
£ 3.1322 - £ 4.1793 Request the lead time here
1.0
5.0
5.0
4.0
8.0
12.0
M4
£ 3.0419 - £ 4.0529 Request the lead time here
1.0
4.0
4.0
3.0
6.0
12.0
M3
£ 2.5906 - £ 3.4571 Request the lead time here
1.0
5.0
5.0
4.0
8.0
5.0
M4
£ 2.8614 - £ 3.8092 Request the lead time here
1.0
4.0
4.0
3.0
6.0
10.0
M3
£ 2.6718 - £ 3.5564 Request the lead time here
1.0
5.0
5.0
4.0
8.0
6.0
M4
£ 2.6808 - £ 3.5745 Request the lead time here
1.0
4.0
4.0
3.0
6.0
8.0
M3
  • of 6
Vented Shoulder Screw Cap Head M5 30.0 316 Stainless Steel

20235727

Price Range
£ 6.0207 - £ 4.5132

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    30.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M4 10.0 316 Stainless Steel

20240950

Price Range
£ 3.9716 - £ 2.9787

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 35.0 316 Stainless Steel

20240899

Price Range
£ 6.7067 - £ 5.0277

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    35.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 30.0 316 Stainless Steel

20241018

Price Range
£ 6.0387 - £ 4.5313

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    30.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 20.0 316 Stainless Steel

20240882

Price Range
£ 4.9646 - £ 3.7279

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 4.0 316 Stainless Steel

20240905

Price Range
£ 3.3488 - £ 2.5093

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 25.0 316 Stainless Steel

20241001

Price Range
£ 5.5152 - £ 4.1341

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M12 100.0 303 Stainless Steel

20240776

Price Range
£ 15.8506 - £ 11.8879

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    100.0
  • d1 +0|-0.025
    16.0
  • d2
    M12
  • D3
    24.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M3 5.0 316 Stainless Steel

20240820

Price Range
£ 3.2405 - £ 2.4281

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M8 30.0 303 Stainless Steel

20240745

Price Range
£ 5.4791 - £ 4.107

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    30.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M2 20.0 316 Stainless Steel

20240806

Price Range
£ 5.0638 - £ 3.8001

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7
Vented Shoulder Screw Cap Head M8 10.0 303 Stainless Steel

20240707

Price Range
£ 4.3417 - £ 3.2585

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M10 12.0 303 Stainless Steel

20240752

Price Range
£ 5.8582 - £ 4.3959

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    12.0
  • d2
    M10
  • D3
    20.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M2 16.0 316 Stainless Steel

20240790

Price Range
£ 4.5584 - £ 3.421

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7
Vented Shoulder Screw Cap Head M4 12.0 316 Stainless Steel

20240967

Price Range
£ 4.1793 - £ 3.1322

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 12.0 316 Stainless Steel

20240868

Price Range
£ 4.0529 - £ 3.0419

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 5.0 316 Stainless Steel

20240912

Price Range
£ 3.4571 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 10.0 316 Stainless Steel

20240851

Price Range
£ 3.8092 - £ 2.8614

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 6.0 316 Stainless Steel

20240929

Price Range
£ 3.5564 - £ 2.6718

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 8.0 316 Stainless Steel

20240844

Price Range
£ 3.5745 - £ 2.6808

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0