Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d4 | d1 +0|-0.025 | l2 | H1 | D3 | l1 +0.05|-0.0 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.3288 - £ 3.1051 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
4.0
|
M3
|
||
| £ 2.9968 - £ 3.9987 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
12.0
|
M3
|
||
| £ 2.4823 - £ 3.3127 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
6.0
|
M3
|
||
| £ 2.7801 - £ 3.7099 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
8.0
|
M4
|
||
| £ 3.3488 - £ 4.4681 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
16.0
|
M3
|
||
| £ 3.6738 - £ 4.9014 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
20.0
|
M3
|
||
| £ 2.7982 - £ 3.7279 | Request the lead time here |
0.7
|
3.0
|
4.0
|
2.0
|
5.0
|
10.0
|
M2
|
||
| £ 2.4191 - £ 3.2224 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
5.0
|
M3
|
||
| £ 3.3849 - £ 4.5132 | Request the lead time here |
0.7
|
3.0
|
4.0
|
2.0
|
5.0
|
16.0
|
M2
|
||
| £ 2.7079 - £ 3.6106 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
7.0
|
M4
|
||
| £ 2.6538 - £ 3.5384 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
8.0
|
M3
|
||
| £ 3.3849 - £ 4.5132 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
16.0
|
M4
|
||
| £ 2.8253 - £ 3.764 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
10.0
|
M3
|
||
| £ 4.9646 - £ 6.6164 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
35.0
|
M3
|
||
| £ 3.7189 - £ 4.9555 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
20.0
|
M5
|
||
| £ 4.5132 - £ 6.0207 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
30.0
|
M5
|
||
| £ 2.7621 - £ 3.6828 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
6.0
|
M5
|
||
| £ 4.5764 - £ 6.1019 | Request the lead time here |
1.8
|
12.0
|
16.0
|
8.0
|
20.0
|
12.0
|
M10
|
||
| £ 3.755 - £ 5.0007 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
20.0
|
M4
|
||
| £ 2.7531 - £ 3.6738 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
5.0
|
M5