Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 3.0238 - £ 4.0348 | 10 In stock |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
16.0
|
M8
|
||
| £ 2.9697 - £ 3.9626 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
16.0
|
M4
|
||
| £ 3.7189 - £ 4.9555 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
25.0
|
M8
|
||
| £ 2.5093 - £ 3.3488 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
10.0
|
M4
|
||
| £ 4.0709 - £ 5.4249 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
30.0
|
M4
|
||
| £ 2.9426 - £ 3.9175 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
16.0
|
M5
|
||
| £ 9.2793 - £ 12.3753 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
60.0
|
M16
|
||
| £ 3.9446 - £ 5.2534 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
30.0
|
M6
|
||
| £ 7.5191 - £ 10.0194 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
40.0
|
M16
|
||
| £ 7.0677 - £ 9.4237 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
35.0
|
M16
|
||
| £ 6.1831 - £ 8.2412 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
25.0
|
M16
|
||
| £ 6.6254 - £ 8.8369 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
30.0
|
M16
|
||
| £ 3.0419 - £ 4.0529 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
16.0
|
M4
|
||
| £ 8.3946 - £ 11.1929 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
50.0
|
M16
|
||
| £ 7.9523 - £ 10.5971 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
45.0
|
M16
|
||
| £ 3.0509 - £ 4.0619 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
16.0
|
M6
|
||
| £ 6.1741 - £ 8.2322 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
60.0
|
M10
|
||
| £ 7.4378 - £ 9.9111 | Request the lead time here |
1.8
|
7.5
|
304 Stainless Steel
|
19.0
|
60.0
|
M12
|
||
| £ 3.5925 - £ 4.7931 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
16.0
|
M10
|
||
| £ 2.067 - £ 2.7531 | Request the lead time here |
1.0
|
2.0
|
304 Stainless Steel
|
6.0
|
6.0
|
M3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue