Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 3.2946 - £ 4.3869 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
20.0
M4
£ 3.4842 - £ 4.6486 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
25.0
M6
£ 3.6918 - £ 4.9194 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
25.0
M4
£ 3.6918 - £ 4.9194 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
30.0
M8
£ 3.1863 - £ 4.2424 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
20.0
M6
£ 3.8362 - £ 5.109 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
20.0
M10
£ 5.6235 - £ 7.501 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
35.0
M12
£ 2.2656 - £ 3.0148 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
8.0
M3
£ 6.0026 - £ 7.9975 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
40.0
M12
£ 4.8743 - £ 6.4991 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
55.0
M8
£ 2.5906 - £ 3.4571 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
12.0
M3
£ 1.9948 - £ 2.6538 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
5.0
M3
£ 2.2385 - £ 2.9787 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
8.0
M3
£ 4.9736 - £ 6.6254 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
50.0
M6
£ 4.6396 - £ 6.1831 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
50.0
M8
£ 7.4378 - £ 9.9111 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
60.0
M12
£ 3.5925 - £ 4.7931 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
16.0
M10
£ 4.08 - £ 5.443 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
35.0
M6
£ 6.1741 - £ 8.2322 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
60.0
M10
£ 4.1341 - £ 5.5061 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
25.0
M10
  • of 8
Vented Screw Hex Head M4 20.0 304 Stainless Steel

20227265

Price Range
£ 4.3869 - £ 3.2946

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M6 25.0 304 Stainless Steel

20227357

Price Range
£ 4.6486 - £ 3.4842

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 25.0 304 Stainless Steel

20227272

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 30.0 304 Stainless Steel

20227388

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M6 20.0 304 Stainless Steel

20227340

Price Range
£ 4.2424 - £ 3.1863

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M10 20.0 304 Stainless Steel

20230029

Price Range
£ 5.109 - £ 3.8362

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M12 35.0 304 Stainless Steel

20236953

Price Range
£ 7.501 - £ 5.6235

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M3 8.0 316 Stainless Steel

20237097

Price Range
£ 3.0148 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M12 40.0 304 Stainless Steel

20236960

Price Range
£ 7.9975 - £ 6.0026

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M8 55.0 304 Stainless Steel

20236854

Price Range
£ 6.4991 - £ 4.8743

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M3 12.0 316 Stainless Steel

20237110

Price Range
£ 3.4571 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M3 5.0 316 Stainless Steel

20237073

Price Range
£ 2.6538 - £ 1.9948

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M3 8.0 304 Stainless Steel

20236618

Price Range
£ 2.9787 - £ 2.2385

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M6 50.0 304 Stainless Steel

20236793

Price Range
£ 6.6254 - £ 4.9736

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M8 50.0 304 Stainless Steel

20236847

Price Range
£ 6.1831 - £ 4.6396

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M12 60.0 304 Stainless Steel

20236991

Price Range
£ 9.9111 - £ 7.4378

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M10 16.0 304 Stainless Steel

20236861

Price Range
£ 4.7931 - £ 3.5925

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M6 35.0 304 Stainless Steel

20236762

Price Range
£ 5.443 - £ 4.08

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M10 60.0 304 Stainless Steel

20236939

Price Range
£ 8.2322 - £ 6.1741

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M10 25.0 304 Stainless Steel

20236878

Price Range
£ 5.5061 - £ 4.1341

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0