Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 3.0238 - £ 4.0348 | 10 In stock |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
16.0
|
M8
|
||
| £ 2.9426 - £ 3.9175 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
16.0
|
M5
|
||
| £ 3.2946 - £ 4.3869 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
20.0
|
M4
|
||
| £ 3.4842 - £ 4.6486 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
25.0
|
M6
|
||
| £ 3.6918 - £ 4.9194 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
25.0
|
M4
|
||
| £ 3.6918 - £ 4.9194 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
30.0
|
M8
|
||
| £ 3.4571 - £ 4.6125 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
25.0
|
M8
|
||
| £ 2.6718 - £ 3.5564 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
12.0
|
M5
|
||
| £ 2.9516 - £ 3.9355 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
16.0
|
M6
|
||
| £ 2.5364 - £ 3.3759 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
10.0
|
M5
|
||
| £ 5.2715 - £ 7.0316 | Request the lead time here |
1.8
|
7.5
|
304 Stainless Steel
|
19.0
|
30.0
|
M12
|
||
| £ 1.9768 - £ 2.6357 | Request the lead time here |
1.0
|
2.0
|
304 Stainless Steel
|
6.0
|
5.0
|
M3
|
||
| £ 4.9104 - £ 6.5442 | Request the lead time here |
1.8
|
7.5
|
304 Stainless Steel
|
19.0
|
25.0
|
M12
|
||
| £ 7.4378 - £ 9.9111 | Request the lead time here |
1.8
|
7.5
|
304 Stainless Steel
|
19.0
|
60.0
|
M12
|
||
| £ 3.5925 - £ 4.7931 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
16.0
|
M10
|
||
| £ 2.5635 - £ 3.412 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
10.0
|
M4
|
||
| £ 3.0058 - £ 4.0077 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
12.0
|
M8
|
||
| £ 5.6054 - £ 7.4739 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
40.0
|
M10
|
||
| £ 6.4269 - £ 8.5661 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
35.0
|
M12
|
||
| £ 4.8743 - £ 6.4991 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
55.0
|
M8