Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
£ 3.4842 - £ 4.6486 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
25.0
M6
£ 3.6918 - £ 4.9194 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
25.0
M4
£ 2.9426 - £ 3.9175 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
16.0
M5
£ 2.5364 - £ 3.3759 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
10.0
M5
£ 1.9768 - £ 2.6357 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
5.0
M3
£ 3.5384 - £ 4.7208 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
25.0
M5
£ 3.1863 - £ 4.2424 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
20.0
M6
£ 3.2044 - £ 4.2695 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
20.0
M5
£ 4.7118 - £ 6.2824 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
35.0
M10
£ 5.2715 - £ 7.0316 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
30.0
M12
£ 2.9516 - £ 3.9355 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
16.0
M6
£ 3.2946 - £ 4.3869 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
20.0
M4
£ 2.9697 - £ 3.9626 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
16.0
M4
£ 2.5093 - £ 3.3488 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
10.0
M4
£ 4.0709 - £ 5.4249 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
30.0
M4
£ 3.6918 - £ 4.9194 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
30.0
M8
£ 2.6718 - £ 3.5564 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
12.0
M4
£ 4.4681 - £ 5.9575 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
35.0
M4
£ 3.7189 - £ 4.9555 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
25.0
M8
£ 2.6718 - £ 3.5564 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
12.0
M5
  • of 8
Vented Screw Hex Head M6 25.0 304 Stainless Steel

20227357

Price Range
£ 4.6486 - £ 3.4842

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 25.0 304 Stainless Steel

20227272

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M5 16.0 304 Stainless Steel

20227203

Price Range
£ 3.9175 - £ 2.9426

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M5 10.0 304 Stainless Steel

20227302

Price Range
£ 3.3759 - £ 2.5364

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M3 5.0 304 Stainless Steel

20228446

Price Range
£ 2.6357 - £ 1.9768

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M5 25.0 304 Stainless Steel

20227333

Price Range
£ 4.7208 - £ 3.5384

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 20.0 304 Stainless Steel

20227340

Price Range
£ 4.2424 - £ 3.1863

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M5 20.0 304 Stainless Steel

20227326

Price Range
£ 4.2695 - £ 3.2044

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M10 35.0 304 Stainless Steel

20229993

Price Range
£ 6.2824 - £ 4.7118

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M12 30.0 304 Stainless Steel

20229030

Price Range
£ 7.0316 - £ 5.2715

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M6 16.0 304 Stainless Steel

20226961

Price Range
£ 3.9355 - £ 2.9516

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 20.0 304 Stainless Steel

20227265

Price Range
£ 4.3869 - £ 3.2946

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 16.0 304 Stainless Steel

20227258

Price Range
£ 3.9626 - £ 2.9697

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 10.0 304 Stainless Steel

20227234

Price Range
£ 3.3488 - £ 2.5093

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 30.0 304 Stainless Steel

20227289

Price Range
£ 5.4249 - £ 4.0709

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 30.0 304 Stainless Steel

20227388

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 12.0 304 Stainless Steel

20227241

Price Range
£ 3.5564 - £ 2.6718

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 35.0 304 Stainless Steel

20227296

Price Range
£ 5.9575 - £ 4.4681

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 25.0 316 Stainless Steel

20226855

Price Range
£ 4.9555 - £ 3.7189

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M5 12.0 304 Stainless Steel

20227319

Price Range
£ 3.5564 - £ 2.6718

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0