Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 1.9587 - £ 2.6086 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
5.0
1.5
0.7
£ 2.2656 - £ 3.0238 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
8.0
2.0
0.9
£ 4.4681 - £ 5.9575 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
25.0
10.0
1.8
£ 2.4823 - £ 3.3127 40 In stock
5.5
M3
3.0
304 Stainless Steel
10.0
3.0
1.0
£ 2.3288 - £ 3.1051 74 In stock
5.5
M3
3.0
304 Stainless Steel
8.0
3.0
1.0
£ 3.2134 - £ 4.2785 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
20.0
5.0
1.6
£ 3.7731 - £ 5.0277 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
30.0
5.0
1.6
£ 2.6899 - £ 3.5835 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
12.0
3.0
1.0
£ 1.9948 - £ 2.6538 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
5.0
2.0
0.9
£ 3.4932 - £ 4.6577 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
25.0
5.0
1.6
£ 3.2856 - £ 4.3778 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
20.0
3.0
1.0
£ 3.3578 - £ 4.4771 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
25.0
6.0
1.8
£ 6.0207 - £ 8.0246 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
25.0
14.0
1.8
£ 4.1612 - £ 5.5513 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
45.0
6.0
1.8
£ 2.1663 - £ 2.8885 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
5.0
3.0
1.0
£ 2.9968 - £ 3.9897 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
16.0
3.0
1.0
£ 6.7428 - £ 8.9904 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
35.0
14.0
1.8
£ 2.5364 - £ 3.3849 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
8.0
5.0
1.6
£ 2.9787 - £ 3.9716 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
16.0
5.0
1.6
£ 2.3739 - £ 3.1683 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
6.0
4.0
1.3
  • of 9
Vented Screw M2 5.0 316 Stainless Steel

20244385

Price Range
£ 2.6086 - £ 1.9587

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    5.0
  • h1
    2.0
Vented Screw M2.5 8.0 304 Stainless Steel

20142957

Price Range
£ 3.0238 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    8.0
  • h1
    2.5
Vented Screw M12 25.0 304 Stainless Steel

20145590

Price Range
£ 5.9575 - £ 4.4681

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    25.0
  • h1
    12.0
Vented Screw M3 10.0 304 Stainless Steel

20142933

Price Range
£ 3.3127 - £ 2.4823

Stock Levels
40 In stock
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    10.0
  • h1
    3.0
Vented Screw M3 8.0 304 Stainless Steel

20142926

Price Range
£ 3.1051 - £ 2.3288

Stock Levels
74 In stock
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    8.0
  • h1
    3.0
Vented Screw M6 20.0 304 Stainless Steel

20142988

Price Range
£ 4.2785 - £ 3.2134

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    20.0
  • h1
    6.0
Vented Screw M6 30.0 304 Stainless Steel

20143060

Price Range
£ 5.0277 - £ 3.7731

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    30.0
  • h1
    6.0
Vented Screw M4 12.0 304 Stainless Steel

20142964

Price Range
£ 3.5835 - £ 2.6899

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    12.0
  • h1
    4.0
Vented Screw M2.5 5.0 304 Stainless Steel

20142940

Price Range
£ 2.6538 - £ 1.9948

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    5.0
  • h1
    2.5
Vented Screw M6 25.0 304 Stainless Steel

20143053

Price Range
£ 4.6577 - £ 3.4932

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    25.0
  • h1
    6.0
Vented Screw M4 20.0 304 Stainless Steel

20143145

Price Range
£ 4.3778 - £ 3.2856

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    20.0
  • h1
    4.0
Vented Screw M8 25.0 304 Stainless Steel

20143046

Price Range
£ 4.4771 - £ 3.3578

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    25.0
  • h1
    8.0
Vented Screw M16 25.0 304 Stainless Steel

20143732

Price Range
£ 8.0246 - £ 6.0207

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    25.0
  • h1
    16.0
Vented Screw M8 45.0 304 Stainless Steel

20143565

Price Range
£ 5.5513 - £ 4.1612

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    45.0
  • h1
    8.0
Vented Screw M4 5.0 304 Stainless Steel

20143374

Price Range
£ 2.8885 - £ 2.1663

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    5.0
  • h1
    4.0
Vented Screw M4 16.0 304 Stainless Steel

20143398

Price Range
£ 3.9897 - £ 2.9968

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    16.0
  • h1
    4.0
Vented Screw M16 35.0 304 Stainless Steel

20143756

Price Range
£ 8.9904 - £ 6.7428

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    35.0
  • h1
    16.0
Vented Screw M6 8.0 304 Stainless Steel

20143473

Price Range
£ 3.3849 - £ 2.5364

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    8.0
  • h1
    6.0
Vented Screw M6 16.0 304 Stainless Steel

20143497

Price Range
£ 3.9716 - £ 2.9787

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    16.0
  • h1
    6.0
Vented Screw M5 6.0 304 Stainless Steel

20143428

Price Range
£ 3.1683 - £ 2.3739

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    6.0
  • h1
    5.0