Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D3 | H1 | d2 | Material | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.4281 - £ 3.2405 | Request the lead time here |
0.8
|
1.3
|
3.8
|
316 Stainless Steel
|
1.3
|
M2
|
12.0
|
||
| £ 3.43 - £ 4.5674 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
25.0
|
||
| £ 2.4461 - £ 3.2585 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
8.0
|
||
| £ 4.2605 - £ 5.6777 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
40.0
|
||
| £ 8.2051 - £ 10.9401 | Request the lead time here |
1.8
|
7.5
|
30.0
|
316 Stainless Steel
|
10.0
|
M16
|
45.0
|
||
| £ 5.2985 - £ 7.0587 | Request the lead time here |
1.8
|
6.5
|
24.0
|
316 Stainless Steel
|
8.0
|
M12
|
30.0
|
||
| £ 5.8582 - £ 7.8079 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
50.0
|
||
| £ 5.1451 - £ 6.8601 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
40.0
|
||
| £ 4.4049 - £ 5.8672 | Request the lead time here |
1.8
|
6.5
|
24.0
|
316 Stainless Steel
|
8.0
|
M12
|
20.0
|
||
| £ 2.8885 - £ 3.8543 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
16.0
|
||
| £ 6.5713 - £ 8.7647 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
60.0
|
||
| £ 4.5674 - £ 6.0838 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
40.0
|
||
| £ 6.1922 - £ 8.2593 | Request the lead time here |
1.8
|
6.5
|
24.0
|
316 Stainless Steel
|
8.0
|
M12
|
40.0
|
||
| £ 3.7008 - £ 4.9375 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
30.0
|
||
| £ 5.0819 - £ 6.7789 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
55.0
|
||
| £ 2.4823 - £ 3.3127 | Request the lead time here |
1.3
|
2.8
|
10.0
|
316 Stainless Steel
|
3.0
|
M5
|
12.0
|
||
| £ 3.4842 - £ 4.6486 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
16.0
|
||
| £ 4.7931 - £ 6.3908 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
35.0
|
||
| £ 2.383 - £ 3.1773 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
8.0
|
||
| £ 3.3669 - £ 4.4861 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
25.0