Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D3 | H1 | d2 | Material | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.2051 - £ 10.9401 | Request the lead time here |
1.8
|
7.5
|
30.0
|
316 Stainless Steel
|
10.0
|
M16
|
45.0
|
||
| £ 4.3417 - £ 5.786 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
35.0
|
||
| £ 5.0909 - £ 6.7879 | Request the lead time here |
1.8
|
6.5
|
24.0
|
304 Stainless Steel
|
8.0
|
M12
|
35.0
|
||
| £ 3.06 - £ 4.08 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
20.0
|
||
| £ 3.9987 - £ 5.3346 | Request the lead time here |
1.8
|
6.5
|
24.0
|
304 Stainless Steel
|
8.0
|
M12
|
20.0
|
||
| £ 3.9265 - £ 5.2353 | Request the lead time here |
1.8
|
4.4
|
16.0
|
304 Stainless Steel
|
5.0
|
M8
|
40.0
|
||
| £ 4.0438 - £ 5.3888 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
30.0
|
||
| £ 2.4191 - £ 3.2224 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
12.0
|
||
| £ 3.9807 - £ 5.3076 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
35.0
|
||
| £ 3.6738 - £ 4.8923 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
30.0
|
||
| £ 7.0858 - £ 9.4508 | Request the lead time here |
1.8
|
7.5
|
30.0
|
316 Stainless Steel
|
10.0
|
M16
|
35.0
|
||
| £ 5.9575 - £ 7.9433 | Request the lead time here |
1.8
|
7.5
|
30.0
|
316 Stainless Steel
|
10.0
|
M16
|
25.0
|
||
| £ 3.1502 - £ 4.1973 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
20.0
|
||
| £ 6.2193 - £ 8.2863 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
55.0
|
||
| £ 4.08 - £ 5.443 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
25.0
|
||
| £ 5.5061 - £ 7.3385 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
45.0
|
||
| £ 2.2385 - £ 2.9787 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
10.0
|
||
| £ 2.4191 - £ 3.2224 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
12.0
|
||
| £ 2.2927 - £ 3.06 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
10.0
|
||
| £ 2.1031 - £ 2.8072 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
8.0