Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10207185 | £ 47.5182 - £ 49.4999 | 4 In stock |
1.772 in
45.0 mm
|
M40
|
Brass
|
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
|
4
|
|
| £ 30.5933 - £ 33.9926 | Request the lead time here |
0.669 in
17.0 mm
|
M20 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
3
|
||
| 10646793 | £ 16.026 - £ 17.8066 | Request the lead time here |
0.669 in
17.0 mm
|
M16 x 1.5
|
Grey
|
0.65 in
16.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
|
| £ 0.146 - £ 0.1516 | 500 In stock |
1.205 in
30.6 mm
|
|
White
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
1
|
||
| 10408100 | £ 0.0814 - £ 0.1005 | 1498 In stock |
1.185 in
30.1 mm
|
|
Natural
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
3
|
|
| 10407752 | £ 0.0839 - £ 0.1036 | 2494 In stock |
1.205 in
30.6 mm
|
|
Black
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
0.787 in
20.0 mm
|
1
|
|
| 10308929 | £ 0.146 - £ 0.1488 | Request the lead time here |
1.016 in
25.8 mm
|
|
Black
|
0.453 in
11.5 mm
|
0.874 in
22.2 mm
|
0.63 in
16.0 mm