Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
466893 £ 0.4726 - £ 0.4918 Request the lead time here
23.8 mm
31.8 mm
PGSD-10 £ 0.5074 - £ 0.5074 1100 In stock
466892 £ 0.3651 - £ 0.3813 Request the lead time here
20.6 mm
27.8 mm
£ 0.1927 - £ 0.1927 Request the lead time here
£ 0.3622 - £ 0.3695 Request the lead time here
25.4 mm
34.9 mm
£ 0.506 - £ 0.506 Request the lead time here
£ 0.5287 - £ 0.5287 Request the lead time here
466895 £ 0.5565 - £ 0.5786 Request the lead time here
26.9 mm
38.1 mm
466888 £ 0.1855 - £ 0.1884 Request the lead time here
11.1 mm
15.9 mm
PGSD-11 £ 0.6973 - £ 0.6973 Request the lead time here
£ 0.1197 - £ 0.1197 Request the lead time here
£ 0.2735 - £ 0.2735 Request the lead time here
£ 0.5065 - £ 0.5271 Request the lead time here
25.4 mm
34.9 mm
£ 0.197 - £ 0.197 Request the lead time here
£ 0.4748 - £ 0.4748 Request the lead time here
465922 £ 0.24 - £ 0.2503 500 In stock
25.4 mm
34.9 mm
£ 0.1172 - £ 0.1434 Request the lead time here
7.6 mm
12.7 mm
£ 0.4833 - £ 0.4833 Request the lead time here
£ 0.4691 - £ 0.4691 Request the lead time here
22AF1093 £ 0.0994 - £ 0.1227 3000 In stock
  • of 2
Snap Fit Bushing Open/Closed 31.8 mm 3.2 mm 23.8 mm PA

466893

Price Range
£ 0.4918 - £ 0.4726

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-10

Price Range
£ 0.5074 - £ 0.5074

Stock Levels
1100 In stock
Attributes
  • Head Diameter
    37.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Open/Closed 27.8 mm 3.2 mm 20.6 mm PA

466892

Price Range
£ 0.3813 - £ 0.3651

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
  • Head Diameter
    30.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

PGSD-1

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.2 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 34.9 mm 6.4 mm 25.4 mm Nylon

466853

Price Range
£ 0.3695 - £ 0.3622

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    14.3 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

PGSD-4

Price Range
£ 0.506 - £ 0.506

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-8

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Open/Closed 38.1 mm 3.2 mm 26.9 mm PA

466895

Price Range
£ 0.5786 - £ 0.5565

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
  • Head Diameter
    40.1 mm
  • Overall Height
    10.7 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 15.9 mm 3.2 mm 11.1 mm PA

466888

Price Range
£ 0.1884 - £ 0.1855

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-11

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    40.9 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-5

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.2 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-6

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Open/Closed 34.9 mm 3.2 mm 25.4 mm PA

466894

Price Range
£ 0.5271 - £ 0.5065

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

PGSD-2

Price Range
£ 0.197 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.5 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-9

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    27.0 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 34.9 mm 3.2 mm 25.4 mm Nylon

465922

Price Range
£ 0.2503 - £ 0.24

Stock Levels
500 In stock
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    11.5 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 12.7 mm 6.4 mm 7.6 mm Nylon

466847

Price Range
£ 0.1434 - £ 0.1172

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    7.6 mm
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    15.2 mm
  • Overall Height
    13.8 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

PGSD-3

Price Range
£ 0.4833 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-7

Price Range
£ 0.4691 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 0.125 in Nylon 6

22AF1093

Price Range
£ 0.1227 - £ 0.0994

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    29.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Nylon 6
  • Colour
    Black