10380376
465922
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.2503 |
| 5000 - 9999 | £ 0.2444 |
| 10000 + | £ 0.24 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Approximate Cable Holding Diameter | 25.4 mm |
|---|---|
| Approximate Cable Holding Diameter | 1 in |
| Compatible Hole Diameter | 1.374 in |
| Compatible Hole Diameter | 34.9 mm |
| Head Diameter | 1.488 in |
| Head Diameter | 37.8 mm |
| Overall Height | 11.5 mm |
| Overall Height | 0.453 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
| Open/Closed | Universal |
| Special Features | Heat Stabilized |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue