Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
|---|---|---|---|---|---|
| 10221433 | £ 0.0994 - £ 0.1227 | 3000 In stock |
|
|
|
| 10021606 | £ 0.6973 - £ 0.6973 | Request the lead time here |
|
|
|
| 10261989 | £ 0.4726 - £ 0.4918 | Request the lead time here |
0.937 in
23.8 mm
|
1.252 in
31.8 mm
|
|
| £ 0.3622 - £ 0.3695 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
| 10380376 | £ 0.24 - £ 0.2503 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
|
| £ 0.4833 - £ 0.4833 | 82 In stock |
|
|
||
| £ 0.2735 - £ 0.2735 | 105 In stock |
|
|
||
| £ 0.1927 - £ 0.1927 | 2151 In stock |
|
|
||
| £ 0.4691 - £ 0.4691 | 432 In stock |
|
|
||
| 10021590 | £ 0.5074 - £ 0.5074 | 4593 In stock |
|
|
|
| £ 0.506 - £ 0.506 | Request the lead time here |
|
|
||
| £ 0.5065 - £ 0.5271 | 42 In stock |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
| £ 0.5287 - £ 0.5287 | 4955 In stock |
|
|
||
| £ 0.197 - £ 0.197 | Request the lead time here |
|
|
||
| £ 0.1197 - £ 0.1197 | Request the lead time here |
|
|
||
| £ 0.1172 - £ 0.1434 | 453 In stock |
0.299 in
7.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.4748 - £ 0.4748 | 1385 In stock |
|
|
||
| £ 0.0735 - £ 0.0908 | Request the lead time here |
|
|
||
| £ 0.0921 - £ 0.1137 | 24490 In stock |
0.453 in
11.5 mm
|
1 in
25.4 mm
|
||
| £ 0.0459 - £ 0.0567 | Request the lead time here |
0.406 in
10.3 mm
|
0.626 in
15.9 mm